VS-6048D series storage, with high performance, high reliability, high availability, high density, high scalability, and high usability, is a new-generation unified network storage developed especially for video surveillance. Integrating a range of features such as iSCSI storage, RAID processing, failover protection, permanent data protection, and cutting-edge disk management technology, this device offers concurrent block access performance (iSCSI), and thus be a comprehensive solution to storage in video surveillance.It is mainly used in airports, parking lots, ports, banks and other industries.
Click to open expanded view
VS-6048D 48-bay Dual Controller Network Storage Host, IPSAN, Connect and Manage 250 Devices
VS-6048D 48-bay Dual Controller Network Storage Host
Connectivity Solutions
Features
Intel 64-bit server platform architecture, 64-bit multi-core processor, ECC DDR4 memory and 64-bit storage OS provide stable data access and ensure excellent business continuity.
The system has its own platform software, Provide ample storage space, can control and display the entire video image resources, and manage video image resources.
N+M Hot Standby is a safe failover technique. The standby IP SAN will instantly take over if a certain IP SAN fails, effectively avoiding data loss risks.
This IPSAN is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Storage Controller | Intel 64-bit multi-core processor | Intel 64-bit multi-core processor |
Controller | 2 | 1 |
Power Consumption | < 700W | < 280 W |
Memory | 16GB, up to 128 GB | 4GB |
Power Supply | 1 default, 1 optional | 1+1 Redundant |
Battery | At least 2 | 1 |
Host Connection | Up to 1024 | Up to 1024 |
HDD | 48 SATA/SAS/NL SAS interfaces | 24 SATA interfaces |
Dimension(H ×W×D) | 178mm×482mm×801mm | 175mm×481.6mm×583mm |
Gross Weight | < 68 kg | < 32 kg |
VS-6048D 48-bay Dual Controller Network Storage Host
VS-6048D series storage, with high performance, high reliability, high availability, high density, high scalability, and high usability, is a new-generation unified network storage developed especially for video surveillance. Integrating a range of features such as iSCSI storage, RAID processing, failover protection, permanent data protection, and cutting-edge disk management technology, this device offers concurrent block access performance (iSCSI), and thus be a comprehensive solution to storage in video surveillance.It is mainly used in airports, parking lots, ports, banks and other industries.
Intel 64-bit server platform architecture, 64-bit multi-core processor, ECC DDR4 memory and 64-bit storage OS provide stable data access and ensure excellent business continuity.
The system has its own platform software, Provide ample storage space, can control and display the entire video image resources, and manage video image resources.
N+M Hot Standby is a safe failover technique. The standby IP SAN will instantly take over if a certain IP SAN fails, effectively avoiding data loss risks.
This IPSAN is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Storage Controller | Intel 64-bit multi-core processor | Intel 64-bit multi-core processor |
Controller | 2 | 1 |
Power Consumption | < 700W | < 280 W |
Memory | 16GB, up to 128 GB | 4GB |
Power Supply | 1 default, 1 optional | 1+1 Redundant |
Battery | At least 2 | 1 |
Host Connection | Up to 1024 | Up to 1024 |
HDD | 48 SATA/SAS/NL SAS interfaces | 24 SATA interfaces |
Dimension(H ×W×D) | 178mm×482mm×801mm | 175mm×481.6mm×583mm |
Gross Weight | < 68 kg | < 32 kg |
Questions & Answers
Customer Reviews
Resources
19.388,00 € (Excl. VAT)
23.071,72 € (Incl. VAT)