FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about IBFWP.
This picture is about IBFWP.
This picture is about IBFWP.
This picture is about IBFWP.
This picture is about IBFWP.
This picture is about IBFWP.
This picture is about IBFWP.
This picture is about IBFWP.
This picture is about IBFWP.
This picture is about IBFWP.

Industrial Bulkhead Faceplate Waterproof

#173334
#173334

Stainless Steel Bulkhead Vertical RoHS

7,40 € (Excl. VAT)
FS P/N: IBFWP
8,81 € (Incl. VAT)
FS P/N: IBFWP
45 Sold
7 Reviews
5 Questions
Pre-order, Ship by Jun 12, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Industrial Bulkhead Faceplate Waterproof

IBFWP industrial vertical panels are made of 100% stainless steel. The panel accepts an IndustrialNet Bulkhead connector or adapter. The panels are impact resistant for light industrial environments and the back gasket provides a tight seal. And the panel is waterproof, and can be used with waterproof adapters and waterproof network cables.

Specifications
Product Type
Bulkhead Faceplate
Number of Ports
1
Material
Stainless Steel
Color
Metallic
Identification Type
Adhesive Label
Outlet Orientation
Flat
Overall Width (In.)
2.69
Overall Width (mm)
68.4
Overall Depth (In.)
0.16
Overall Depth (mm)
4.14
Overall Height (In.)
4.43
Overall Height (mm)
112.55
Gang Opening Type
Single Gang
Mount Orientation
Vertical
Standards
RoHS Compliant
Module Type
NA
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Flat Design and Industrial Look

Smooth finish with curved edges makes it easy to clean. Fits tightly to the wall for an industrial appearance.

Easy to Install

It can be used with waterproof adapter and panel bottom box, and the installation is simple and convenient.

Safe and Durable Stainless Steel Material
This durable faceplate features a metallic color finish, making it ideal for industrial extreme environments.
Durability and Flexibility
Stainless Steel
Water Proof
Flame Retardant
Impact Resistance
Specifications

Industrial Bulkhead Faceplate Waterproof

IBFWP industrial vertical panels are made of 100% stainless steel. The panel accepts an IndustrialNet Bulkhead connector or adapter. The panels are impact resistant for light industrial environments and the back gasket provides a tight seal. And the panel is waterproof, and can be used with waterproof adapters and waterproof network cables.

Specifications
Product Type
Bulkhead Faceplate
Number of Ports
1
Material
Stainless Steel
Color
Metallic
Identification Type
Adhesive Label
Outlet Orientation
Flat
Overall Width (In.)
2.69
Overall Width (mm)
68.4
Overall Depth (In.)
0.16
Overall Depth (mm)
4.14
Overall Height (In.)
4.43
Overall Height (mm)
112.55
Gang Opening Type
Single Gang
Mount Orientation
Vertical
Standards
RoHS Compliant
Module Type
NA
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Flat Design and Industrial Look

Smooth finish with curved edges makes it easy to clean. Fits tightly to the wall for an industrial appearance.

Easy to Install

It can be used with waterproof adapter and panel bottom box, and the installation is simple and convenient.

Safe and Durable Stainless Steel Material
This durable faceplate features a metallic color finish, making it ideal for industrial extreme environments.
Durability and Flexibility
Stainless Steel
Water Proof
Flame Retardant
Impact Resistance

Questions & Answers

Customer Reviews

Resources

7,40 € (Excl. VAT)

8,81 € (Incl. VAT)

Pre-order