The 50G SFP56 Active Optical Cables are direct-attach fiber assemblies with SFP56 connectors. They are suitable for very short distances and offer a cost-effective way to connect within racks and across adjacent racks. The module is a Single-Channel, Pluggable, Fiber-Optic SFP56 for 50 Gigabit Ethernet and Infiniband EDR Applications.
Click to open expanded view
1m (3ft) Generic Compatible 50G SFP56 Active Optical Cable
1m (3ft) Generic Compatible 50G SFP56 Active Optical Cable
SFP56 MSA
Connectivity Solutions
Features
Featured with 2W low-power, high-density and high-speed, the SFP56 transceiver offers a popular way to help you quickly ramp up to 50G transmission.
Cable Type | Active Optical Cable | Active Direct Attach Copper | Passive Direct Attach Copper |
Max Data Rate | 50Gbps | 50Gbps | 50Gbps |
Connector Type | SFP56 to SFP56 | SFP56 to SFP56 | SFP56 to SFP56 |
Power Consumption | ≤2W | ≤0.5W | ≤0.1W |
Cable Length | 1-50m (3ft-164f) | 1-7m (3ft-23ft) | 1-3m (3ft-10ft) |
Wire AWG | / | 26-30AWG | 26-30AWG |
Minimun Bend Radius | 60mm | 22.5-28mm | 41-51mm |
Media | Optic Fiber | Copper | Copper |
Jacket Material | OFNP | PVC | PVC |
1m (3ft) Generic Compatible 50G SFP56 Active Optical Cable
The 50G SFP56 Active Optical Cables are direct-attach fiber assemblies with SFP56 connectors. They are suitable for very short distances and offer a cost-effective way to connect within racks and across adjacent racks. The module is a Single-Channel, Pluggable, Fiber-Optic SFP56 for 50 Gigabit Ethernet and Infiniband EDR Applications.
SFP56 MSA
Featured with 2W low-power, high-density and high-speed, the SFP56 transceiver offers a popular way to help you quickly ramp up to 50G transmission.
Cable Type | Active Optical Cable | Active Direct Attach Copper | Passive Direct Attach Copper |
Max Data Rate | 50Gbps | 50Gbps | 50Gbps |
Connector Type | SFP56 to SFP56 | SFP56 to SFP56 | SFP56 to SFP56 |
Power Consumption | ≤2W | ≤0.5W | ≤0.1W |
Cable Length | 1-50m (3ft-164f) | 1-7m (3ft-23ft) | 1-3m (3ft-10ft) |
Wire AWG | / | 26-30AWG | 26-30AWG |
Minimun Bend Radius | 60mm | 22.5-28mm | 41-51mm |
Media | Optic Fiber | Copper | Copper |
Jacket Material | OFNP | PVC | PVC |
Questions & Answers
Customer Reviews
Resources
469,00 € (Excl. VAT)
558,11 € (Incl. VAT)