FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CWxx-10GSFP-10-I.
This picture is about CWxx-10GSFP-10-I.
This picture is about CWxx-10GSFP-10-I.
This picture is about CWxx-10GSFP-10-I.
This picture is about CWxx-10GSFP-10-I.
This picture is about CWxx-10GSFP-10-I.
This picture is about CWxx-10GSFP-10-I.
This picture is about CWxx-10GSFP-10-I.
This picture is about CWxx-10GSFP-10-I.
This picture is about CWxx-10GSFP-10-I.

Customized SFP+ 10G CWDM 1270nm-1570nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial)

#168675
#168675

DFB <1.2W Industrial Duplex LC

129,00 € (Excl. VAT)
FS P/N: CWxx-10GSFP-10-I
153,51 € (Incl. VAT)
FS P/N: CWxx-10GSFP-10-I
2 Sold
0 Review
0 Question
Wavelengths:
1270nm
Compatible Brands:
Cisco
Device Number:
Available for back order, Get It By May 30, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

10G CWDM SFP+ Transceiver Module (SMF, 1XX0nm, 10km, LC, Industrial, DOM)

The SFP+ transceiver supports up to 10km link lengths over single-mode fiber (SMF). This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 10G.

Specifications
Part Number
CWxx-10GSFP-10-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.31Gbps
Wavelength
1270~1610nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB (1270~1570nm)
EML (1590~1610nm)
Receiver Type
PIN
TX Power
0~5dBm (1270~1570nm)
-2~4dBm (1590~1610nm)
Receiver Sensitivity
< -14.4dBm (1270~1570nm)
<-16dBm (1590~1610nm)
Powerbudget
>14dB
Receiver Overload
>0dB
Typical Power Consumption
<1.2W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP+ MSA, SFF-8472
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

10G CWDM SFP+ Transceiver Module (SMF, 1XX0nm, 10km, LC, Industrial, DOM)

The SFP+ transceiver supports up to 10km link lengths over single-mode fiber (SMF). This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 10G.

Specifications
Part Number
CWxx-10GSFP-10-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.31Gbps
Wavelength
1270~1610nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB (1270~1570nm)
EML (1590~1610nm)
Receiver Type
PIN
TX Power
0~5dBm (1270~1570nm)
-2~4dBm (1590~1610nm)
Receiver Sensitivity
< -14.4dBm (1270~1570nm)
<-16dBm (1590~1610nm)
Powerbudget
>14dB
Receiver Overload
>0dB
Typical Power Consumption
<1.2W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP+ MSA, SFF-8472
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

129,00 € (Excl. VAT)

153,51 € (Incl. VAT)

Available for back order