FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHD-1MTP3MTP8OS2.
This picture is about FHD-1MTP3MTP8OS2.
This picture is about FHD-1MTP3MTP8OS2.
This picture is about FHD-1MTP3MTP8OS2.
This picture is about FHD-1MTP3MTP8OS2.
This picture is about FHD-1MTP3MTP8OS2.
This picture is about FHD-1MTP3MTP8OS2.
This picture is about FHD-1MTP3MTP8OS2.
This picture is about FHD-1MTP3MTP8OS2.
This picture is about FHD-1MTP3MTP8OS2.

FHD MTP®-MTP® Cassette, 24 Fibers OS2 Single Mode, Universal Polarity, 24F MTP® to 3 x 8F MTP®, 0.35dB max

#167162
#167162

96F in 1U 24F MTP® to 3x 8F MTP®

489,00 € (Excl. VAT)
FS P/N: FHD-1MTP3MTP8OS2
581,91 € (Incl. VAT)
FS P/N: FHD-1MTP3MTP8OS2
32 Sold
3 Reviews
6 Questions
Pre-order, Ship by Jul 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD 24 Fibers Elite MTP®-24 to MTP®-8 Fiber Optic Plug-N-Play Cassette, 24 Strands OS2 9/125μm SMF

FHD (FS High Density) series MTP® fiber cassette modules offer 24-fiber MTP® adapter on the rear of the units routed to 8-fiber MTP® adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications. The MTP®-24 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 96 fiber connections to be deployed in the FHD series rack unit (1 RU).

Specifications
Fiber Count
24 Fibers
Fiber Mode
OS2
Adapter Type
US Conec MTP®
Adapter Color
Black
Number of Front MTP® Port
3 Ports
Number of Rear MTP® Port
1 Port
Key Orientation
Opposed
Housing Type
Cassette
Insertion Loss
≤0.35dB
Return Loss
≥60dB
Polarity
Universal
Dimensions (HxWxD)
1.38''x 4.29''x 6.22'' (35x 109x 158mm)
MTP Adapter
Key Up to Key Down
Material of Cassette Body
Aluminium (AL5052)
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Provide Connection and Deployment Quickly

FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Protective Dust Cover

Reduces the risk of connector damage and extends the use time

Versatile Solutions for Different Patching Systems
Up to 96 LC fibers in 1U space, the cassettes can be mounted in FHD® (FS High Density) series enclosures for data center or enterprise cabling.

Unique one-piece structure for fast deployment

Patching, cross-connecting or splicing in a minimum space

Specifications

FHD 24 Fibers Elite MTP®-24 to MTP®-8 Fiber Optic Plug-N-Play Cassette, 24 Strands OS2 9/125μm SMF

FHD (FS High Density) series MTP® fiber cassette modules offer 24-fiber MTP® adapter on the rear of the units routed to 8-fiber MTP® adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications. The MTP®-24 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 96 fiber connections to be deployed in the FHD series rack unit (1 RU).

Specifications
Fiber Count
24 Fibers
Fiber Mode
OS2
Adapter Type
US Conec MTP®
Adapter Color
Black
Number of Front MTP® Port
3 Ports
Number of Rear MTP® Port
1 Port
Key Orientation
Opposed
Housing Type
Cassette
Insertion Loss
≤0.35dB
Return Loss
≥60dB
Polarity
Universal
Dimensions (HxWxD)
1.38''x 4.29''x 6.22'' (35x 109x 158mm)
MTP Adapter
Key Up to Key Down
Material of Cassette Body
Aluminium (AL5052)
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Provide Connection and Deployment Quickly

FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Protective Dust Cover

Reduces the risk of connector damage and extends the use time

Versatile Solutions for Different Patching Systems
Up to 96 LC fibers in 1U space, the cassettes can be mounted in FHD® (FS High Density) series enclosures for data center or enterprise cabling.

Unique one-piece structure for fast deployment

Patching, cross-connecting or splicing in a minimum space

Questions & Answers

Customer Reviews

Resources

489,00 € (Excl. VAT)

581,91 € (Incl. VAT)

Pre-order