FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about Q28-128GM-SW4.
This picture is about Q28-128GM-SW4.
This picture is about Q28-128GM-SW4.
This picture is about Q28-128GM-SW4.
This picture is about Q28-128GM-SW4.
This picture is about Q28-128GM-SW4.
This picture is about Q28-128GM-SW4.
This picture is about Q28-128GM-SW4.
This picture is about Q28-128GM-SW4.
This picture is about Q28-128GM-SW4.

Generic Compatible QSFP28 128G Fibre Channel 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module

#165959
#165959

≤2.5W MTP-12 MMF

109,00 € (Excl. VAT)
FS P/N: Q28-128GM-SW4
129,71 € (Incl. VAT)
FS P/N: Q28-128GM-SW4
55 Sold
6 Reviews
25 Questions
Pre-order, Ship by Jun 18, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

Generic Q28-128GM-SW4 Compatible 128G Fibre Channel QSFP28 Transceiver Module (MMF, 850nm, 100m, LC, DOM)

Generic Compatible QSFP28 transceiver supports up to 100m link lengths over multimode fiber (MMF) via MTP/MPO-12 connector. This transceiver is compliant with SFF-8636 standards. Digital diagnostics functions are available via a 2-wire common management interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 128G.

Specifications
Part Number 
Q28-128GM-SW4
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
112.2Gbps 
Wavelength
850nm
Max Cable Distance
100m@OM4/70m@OM3
Connector
MTP/MPO-12
Media
MMF
Transmitter Type
VCSEL 
Receiver Type
PIN
TX Power
-8.5~2.4dBm
Receiver Sensitivity
<-16dBm 
Power Consumption
<2.5W
Extinction Ratio
>3dB 
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bm, SFF-8665, SFF-8636, QSFP28 MSA Compliant, FC-PI-6P

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products
Specifications

Generic Q28-128GM-SW4 Compatible 128G Fibre Channel QSFP28 Transceiver Module (MMF, 850nm, 100m, LC, DOM)

Generic Compatible QSFP28 transceiver supports up to 100m link lengths over multimode fiber (MMF) via MTP/MPO-12 connector. This transceiver is compliant with SFF-8636 standards. Digital diagnostics functions are available via a 2-wire common management interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 128G.

Specifications
Part Number 
Q28-128GM-SW4
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
112.2Gbps 
Wavelength
850nm
Max Cable Distance
100m@OM4/70m@OM3
Connector
MTP/MPO-12
Media
MMF
Transmitter Type
VCSEL 
Receiver Type
PIN
TX Power
-8.5~2.4dBm
Receiver Sensitivity
<-16dBm 
Power Consumption
<2.5W
Extinction Ratio
>3dB 
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bm, SFF-8665, SFF-8636, QSFP28 MSA Compliant, FC-PI-6P

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products

Questions & Answers

Customer Reviews

Resources

109,00 € (Excl. VAT)

129,71 € (Incl. VAT)

Pre-order