The M12 ethernet patch cable is the perfect solution for industrial applications. Application for fixed installation. This is a Profinet A cable with 100 Ω characteristic impedance for data transmission. Double screened design supported excellent EMC performance.
Click to open expanded view
3.3ft (1m) Industrial M12D/4M to M12D/4M Cordsets PVC Ethernet Network Patch Cable, Green, Profinet A
#161750
#161750
18,00 € (Excl. VAT)
FS P/N: M12-2D4M21,42 € (Incl. VAT)
FS P/N: M12-2D4M
43 Sold
3 Reviews
2 Questions
Available for back order, Get It By Jul 5, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
3.3ft (1m) Industrial M12D/4M to M12D/4M Cordsets PVC Ethernet Network Patch Cable, Green, Profinet A
Specifications
Cable Type
Industrial Ethernet Cordset
Pin Count
4 Pin Male
Cable Jacket
PVC
Length
3.3ft (1m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
Solid
Connector 1 Type
M12 D-code
Connector 2 Type
M12 D-code
Data Rate Support
PROFINET
Voltage Rating
≤600V
Gauge (AWG)
22
Cable Outer Diameter (mm)
6.5 ± 0.3
Flammability Rating
FT2, IEC 60332-1-2
Twisted Pairs
4 Pairs
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)
Quality Testing Program
Quality Testing Program
Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products Specifications
3.3ft (1m) Industrial M12D/4M to M12D/4M Cordsets PVC Ethernet Network Patch Cable, Green, Profinet A
The M12 ethernet patch cable is the perfect solution for industrial applications. Application for fixed installation. This is a Profinet A cable with 100 Ω characteristic impedance for data transmission. Double screened design supported excellent EMC performance.
Specifications
Cable Type
Industrial Ethernet Cordset
Pin Count
4 Pin Male
Cable Jacket
PVC
Length
3.3ft (1m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
Solid
Connector 1 Type
M12 D-code
Connector 2 Type
M12 D-code
Data Rate Support
PROFINET
Voltage Rating
≤600V
Gauge (AWG)
22
Cable Outer Diameter (mm)
6.5 ± 0.3
Flammability Rating
FT2, IEC 60332-1-2
Twisted Pairs
4 Pairs
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)
Quality Testing Program
Quality Testing Program
Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products Questions & Answers
Customer Reviews
Resources
18,00 € (Excl. VAT)
21,42 € (Incl. VAT)
Available for back order