The M12 ethernet patch cable is the perfect solution for industrial applications. Application for fixed installation. This is a Profinet A cable with 100 Ω characteristic impedance for data transmission. Double screened design supported excellent EMC performance.
Click to open expanded view
3.3ft (1m) Industrial M12D/4M to RJ45 Cordsets CAT5E-FTP PVC Ethernet Network Patch Cable, Green, Profinet A
#161749
#161749
20,00 € (Excl. VAT)
FS P/N: M12-D4M-C5E23,80 € (Incl. VAT)
FS P/N: M12-D4M-C5E
42 Sold
3 Reviews
2 Questions
Available for back order, Get It By Jul 5, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
3.3ft (1m) Industrial M12D/4M to RJ45 Cordsets CAT5E-FTP PVC Ethernet Network Patch Cable, Green, Profinet A
Specifications
Cable Type
Industrial Ethernet Cordset
Pin Count
4 Pin Male
Cable Jacket
PVC
Length
3.3ft (1m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
Solid
Connector 1 Type
M12 D-code
Connector 2 Type
Cat5e Modular Plug
Data Rate Support
PROFINET
Voltage Rating
≤600V
Gauge (AWG)
22
Cable Outer Diameter (mm)
6.5 ± 0.3
Flammability Rating
FT2, IEC 60332-1-2
Twisted Pairs
4 Pairs
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)
Quality Testing Program
Quality Testing Program
Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
M12 to RJ45
M12 to RJ45
View products Specifications
3.3ft (1m) Industrial M12D/4M to RJ45 Cordsets CAT5E-FTP PVC Ethernet Network Patch Cable, Green, Profinet A
The M12 ethernet patch cable is the perfect solution for industrial applications. Application for fixed installation. This is a Profinet A cable with 100 Ω characteristic impedance for data transmission. Double screened design supported excellent EMC performance.
Specifications
Cable Type
Industrial Ethernet Cordset
Pin Count
4 Pin Male
Cable Jacket
PVC
Length
3.3ft (1m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
Solid
Connector 1 Type
M12 D-code
Connector 2 Type
Cat5e Modular Plug
Data Rate Support
PROFINET
Voltage Rating
≤600V
Gauge (AWG)
22
Cable Outer Diameter (mm)
6.5 ± 0.3
Flammability Rating
FT2, IEC 60332-1-2
Twisted Pairs
4 Pairs
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)
Quality Testing Program
Quality Testing Program
Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
M12 to RJ45
M12 to RJ45
View products Questions & Answers
Customer Reviews
Resources
20,00 € (Excl. VAT)
23,80 € (Incl. VAT)
Available for back order