FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M12-2A8M.
This picture is about M12-2A8M.
This picture is about M12-2A8M.
This picture is about M12-2A8M.
This picture is about M12-2A8M.
This picture is about M12-2A8M.

10ft (3m) Industrial M12A/8M to M12A/8M Cordsets CAT5e SF/UTP PVC Ethernet Network Patch Cable, Black

#161746
#161746

Twisted Pair Stranded Bare Copper 250MHz T568B Fluke Test

45,00 € (Excl. VAT)
FS P/N: M12-2A8M
53,55 € (Incl. VAT)
FS P/N: M12-2A8M
39 Sold
3 Reviews
2 Questions
Available for back order, Get It By Jul 5, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

10ft (3m) Industrial M12A/8M to M12A/8M Cordsets CAT5e SF/UTP PVC Ethernet Network Patch Cable, Black

The M12 ethernet patch cable is the perfect solution for industrial applications. This is a cable with 100 Ω characteristic impedance for data transmission. Double screened design supported excellent EMC performance.

Specifications
Cable Type
Industrial Ethernet Cordset
Pin Count
8 Pin Male
Cable Jacket
PVC
Length
10ft (3m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
 Stranded 
Connector 1 Type
M12 A-code
Connector 2 Type
M12 A-code
Data Rate Support
10/100/1000Base-T
Reference Bandwidth
250MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
6.00 ± 0.30
Flammability Rating
UL VW-1
Twisted Pairs
4 Pairs
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)
Voltage Rating
30V
 Reference Standard  
ANSI/TIA-568.2-D 

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

M12 to M12
View products
Specifications

10ft (3m) Industrial M12A/8M to M12A/8M Cordsets CAT5e SF/UTP PVC Ethernet Network Patch Cable, Black

The M12 ethernet patch cable is the perfect solution for industrial applications. This is a cable with 100 Ω characteristic impedance for data transmission. Double screened design supported excellent EMC performance.

Specifications
Cable Type
Industrial Ethernet Cordset
Pin Count
8 Pin Male
Cable Jacket
PVC
Length
10ft (3m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
 Stranded 
Connector 1 Type
M12 A-code
Connector 2 Type
M12 A-code
Data Rate Support
10/100/1000Base-T
Reference Bandwidth
250MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
6.00 ± 0.30
Flammability Rating
UL VW-1
Twisted Pairs
4 Pairs
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)
Voltage Rating
30V
 Reference Standard  
ANSI/TIA-568.2-D 

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
M12 to M12
View products

Questions & Answers

Customer Reviews

Resources

45,00 € (Excl. VAT)

53,55 € (Incl. VAT)

Available for back order