FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-SFP10GPCxx.
This picture is about QSFP-SFP10GPCxx.
This picture is about QSFP-SFP10GPCxx.
This picture is about QSFP-SFP10GPCxx.
This picture is about QSFP-SFP10GPCxx.
This picture is about QSFP-SFP10GPCxx.
This picture is about QSFP-SFP10GPCxx.
This picture is about QSFP-SFP10GPCxx.
This picture is about QSFP-SFP10GPCxx.
This picture is about QSFP-SFP10GPCxx.

Customized 40G QSFP+ to 1 x 10G SFP+ Passive Direct Attach Copper Breakout Cable

#159117
#159117
23,00 € (Excl. VAT)
FS P/N: QSFP-SFP10GPCxx
27,37 € (Incl. VAT)
FS P/N: QSFP-SFP10GPCxx
11 Sold
2 Reviews
2 Questions
Cable Length:
1m (3ft)
Compatible Brands:
Cisco
Device Number:
Available for back order, Get It By Jun 25, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

40G QSFP+ to 1x10G SFP+ Passive Direct Attach Copper Cable (Customized length, Passive, QSFP+ to SFP+)

The 40G QSFP+ to 1x10G SFP+ Passive Direct Attach Copper Twinax Cable is designed for use in 40GBASE Ethernet. It provides a QSFP+ to SFP+ copper direct-attach solution. This cable is compliant with SFF-8636 and SFF-8472 Ethernet standard.
With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Specifications
Part Number
QSFP-SFP10GPCxx
Vendor Name
FS
Form Factor
QSFP+ to SFP+
Max Data Rate
40Gbps
Media
Copper
Cable Type
Passive Twinax
Minimum Bend Radius
28mm
Wire AWG
30AWG for 1/2/3m, 26AWG for 5/7m as default
Jacket Material
PVC (OFNR)
Power Consumption
≤0.1W
Protocols
SFF-8636,SFF-8472
Commercial Temperature Range
0℃ to 70℃ (32 to 158°F)

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

40G to 40G Direct Connection Solution
View products

Features

Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

40G QSFP+ to 1x10G SFP+ Passive Direct Attach Copper Cable (Customized length, Passive, QSFP+ to SFP+)

The 40G QSFP+ to 1x10G SFP+ Passive Direct Attach Copper Twinax Cable is designed for use in 40GBASE Ethernet. It provides a QSFP+ to SFP+ copper direct-attach solution. This cable is compliant with SFF-8636 and SFF-8472 Ethernet standard.
With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Specifications
Part Number
QSFP-SFP10GPCxx
Vendor Name
FS
Form Factor
QSFP+ to SFP+
Max Data Rate
40Gbps
Media
Copper
Cable Type
Passive Twinax
Minimum Bend Radius
28mm
Wire AWG
30AWG for 1/2/3m, 26AWG for 5/7m as default
Jacket Material
PVC (OFNR)
Power Consumption
≤0.1W
Protocols
SFF-8636,SFF-8472
Commercial Temperature Range
0℃ to 70℃ (32 to 158°F)

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
40G to 40G Direct Connection Solution
View products
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

23,00 € (Excl. VAT)

27,37 € (Incl. VAT)

Available for back order