FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PA4417C13-10A.
This picture is about PA4417C13-10A.
This picture is about PA4417C13-10A.
This picture is about PA4417C13-10A.
This picture is about PA4417C13-10A.
This picture is about PA4417C13-10A.
This picture is about PA4417C13-10A.
This picture is about PA4417C13-10A.

4ft (1.2m) AS/NZS 3112 AUSTRALIA to IEC60320 C13 3 x 1.0mm² 250V/10A Power Cord, Black

#158172
#158172

100% Electrical Test / H05VV-F (PVC)

7,14 € (Incl. VAT)
FS P/N: PA4417C13-10A
128 Sold
2 Reviews
2 Questions
Length:
Color:
Pre-order, Ship by 19 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

4ft (1.2m) AS/NZS 4417 AUSTRALIA to IEC60320 C13 3x 1.0mm² 250V/10A Power Cord, Black

This power cord is designed to connect a computer or other device to an electrical outlet that conforms to AS/NZS 4417 AUSTRALIA. It features a grounded AS/NZS 4417 plug on one end and an IEC60320 C13 receptacle on the other end. Compatible with devices such as monitor, computer, printer, scanner, TV and sound system. Allow users to optimize cable management to reduce slack and improve thermal performance.

Specifications
Male Plug
AS/NZS 3112 AUSTRALIA
Female Connector
IEC60320 C13
Voltage Compatibility
250V AC
Maximum Input Amps
10A
Overall Length
4ft (1.2m)
Cable Jacket Color
Black
Gauge
3x 1.0mm²
Cable Outer Diameter
7.0 ± 0.2mm
Cable Jacket Type
H05VV-F
Cable Jacket Material
PVC
Number of Conductors
3 Wires, Brown, Blue and Green/Yellow
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
14°F to 140°F (-10°C to 60°C )
Cable Jacket Temp. Rating
70°C
Dual-locking
Non-supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

10A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

H05VV-F Jacket

Rreduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Specifications

4ft (1.2m) AS/NZS 4417 AUSTRALIA to IEC60320 C13 3x 1.0mm² 250V/10A Power Cord, Black

This power cord is designed to connect a computer or other device to an electrical outlet that conforms to AS/NZS 4417 AUSTRALIA. It features a grounded AS/NZS 4417 plug on one end and an IEC60320 C13 receptacle on the other end. Compatible with devices such as monitor, computer, printer, scanner, TV and sound system. Allow users to optimize cable management to reduce slack and improve thermal performance.

Specifications
Male Plug
AS/NZS 3112 AUSTRALIA
Female Connector
IEC60320 C13
Voltage Compatibility
250V AC
Maximum Input Amps
10A
Overall Length
4ft (1.2m)
Cable Jacket Color
Black
Gauge
3x 1.0mm²
Cable Outer Diameter
7.0 ± 0.2mm
Cable Jacket Type
H05VV-F
Cable Jacket Material
PVC
Number of Conductors
3 Wires, Brown, Blue and Green/Yellow
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
14°F to 140°F (-10°C to 60°C )
Cable Jacket Temp. Rating
70°C
Dual-locking
Non-supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
10A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

H05VV-F Jacket

Rreduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Questions & Answers

Customer Reviews

Resources

7,14 € (Incl. VAT)

Pre-order