FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMU-WDM53CO.
This picture is about FMU-WDM53CO.
This picture is about FMU-WDM53CO.
This picture is about FMU-WDM53CO.
This picture is about FMU-WDM53CO.
This picture is about FMU-WDM53CO.
This picture is about FMU-WDM53CO.
This picture is about FMU-WDM53CO.
This picture is about FMU-WDM53CO.
This picture is about FMU-WDM53CO.

FMU-WDM53CO, TFF, GPON/XG(S)-PON/NG-PON2/CATV/OTDR Coexistence Wavelength Division Multiplexer, Support Five in One

#157399
#157399

1260-1660nm 0.8dB-2.0dB IL RL≥ 45dB Isolation≥30/15dB

283,00 € (Excl. VAT)
FS P/N: FMU-WDM53CO
336,77 € (Incl. VAT)
FS P/N: FMU-WDM53CO
6 Sold
1 Review
2 Questions
Pre-order, Ship by Jul 11, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

FMU-WDM53CO, TFF, GPON/XG(S)-PON/NG-PON2/CATV/OTDR Coexistence Wavelength Division Multiplexer, Support Five in One

The GPON is an intermediate device for PON evolution. It adopts TFF technology and can coexist GPON, XG(S)-PON, NG-PON2 and OTDR, CATV signals in the same network environment. GPON and XG(S)-PON allow GPON and XG(S)-PON to coexist in the existing network without affecting existing services, and realize smooth evolution from GPON to XG(S)-PON, which is stable, reliable and convenient to manage , to meet the service rate upgrade requirements. At the same time, the broadband working range of 1260-1660nm provides support conditions for the evolution of PON.

Specifications
Operating Wavelength
1260~1660nm
Wavelength Range
GPON 1290~1330 & 1480~1500nm
XG(S)-PON 1260~1280 & 1575~1581nm
NG-PON2 1524~1544 & 1596~1603nm
CATV 1550~1560nm 
OTDR 1640~1660nm
Insertion Loss
GPON ≤0.8dB
XG(S)-PON ≤1.1dB 
NG-PON2 ≤1.4dB 
CATV ≤1.7dB 
OTDR ≤2.0dB
Isolation
GPON ≥30dB
XG(S)-PON ≥30dB 
NG-PON2 ≥30dB 
CATV ≥30dB 
OTDR ≥15dB
Passband Ripple
≤ 0.3dB
Polarization Dependent Loss
≤ 0.2dB
Return Loss
≥ 45dB
Directivity
≥ 50dB
Power Handling
≤ 500mW
Polarization Mode Dispersion
≤ 0.2ps
Operating Temperature
-10 to 70°C (14 to 158°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Optical Connector (All port)
SC/APC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

CATV/OTDR Connectivity
CATV/OTDR Connectivity
View products
Specifications

FMU-WDM53CO, TFF, GPON/XG(S)-PON/NG-PON2/CATV/OTDR Coexistence Wavelength Division Multiplexer, Support Five in One

The GPON is an intermediate device for PON evolution. It adopts TFF technology and can coexist GPON, XG(S)-PON, NG-PON2 and OTDR, CATV signals in the same network environment. GPON and XG(S)-PON allow GPON and XG(S)-PON to coexist in the existing network without affecting existing services, and realize smooth evolution from GPON to XG(S)-PON, which is stable, reliable and convenient to manage , to meet the service rate upgrade requirements. At the same time, the broadband working range of 1260-1660nm provides support conditions for the evolution of PON.

Specifications
Operating Wavelength
1260~1660nm
Wavelength Range
GPON 1290~1330 & 1480~1500nm
XG(S)-PON 1260~1280 & 1575~1581nm
NG-PON2 1524~1544 & 1596~1603nm
CATV 1550~1560nm 
OTDR 1640~1660nm
Insertion Loss
GPON ≤0.8dB
XG(S)-PON ≤1.1dB 
NG-PON2 ≤1.4dB 
CATV ≤1.7dB 
OTDR ≤2.0dB
Isolation
GPON ≥30dB
XG(S)-PON ≥30dB 
NG-PON2 ≥30dB 
CATV ≥30dB 
OTDR ≥15dB
Passband Ripple
≤ 0.3dB
Polarization Dependent Loss
≤ 0.2dB
Return Loss
≥ 45dB
Directivity
≥ 50dB
Power Handling
≤ 500mW
Polarization Mode Dispersion
≤ 0.2ps
Operating Temperature
-10 to 70°C (14 to 158°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Optical Connector (All port)
SC/APC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
CATV/OTDR Connectivity
CATV/OTDR Connectivity
View products

Questions & Answers

Customer Reviews

Resources

283,00 € (Excl. VAT)

336,77 € (Incl. VAT)

Pre-order