FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.
This picture is about NVR402-6T-DW-K.

NVR402-6T-DW-K, 2MP WiFi Security Camera System, 4PCs 2MP Dome Network Camera for IP67 Weatherproof with Human Body Detect, Up to 6TB for Each HDD, 1080P 4CH, H.265

#156590
#156590

Smart IR Waterproof

289,00 € (Excl. VAT)
FS P/N: NVR402-6T-DW-K
343,91 € (Incl. VAT)
FS P/N: NVR402-6T-DW-K
19 Sold
3 Reviews
2 Questions
81 in Global Warehouse, Get it by May 20, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

NVR402-6T-DW-K, 2MP WiFi Security Camera System, 4PCs 2MP Dome IP Security Camera for Indoor/Outdoor, IP67/IK10, with Human Body Detect, Up to 6TB for Each HDD, 1080P 4CH, H.265 NVR Kit

4+1 NVR Kit, the network camera provide a high-quality image with 2MP, 1/2.9"CMOS sensor with a 2.8mm fixed lens, the network video recorder (NVR) can record videos from up to 4 cameras and support up to 6TB for each HDD. Ideal for SMEs, small supermarkets, villas and factories. It is compatible with ONVIF Profile S protocol, enabling interoperability with numerous third-party devices.

Specifications
Case Type
Dome
Image Sensor
1/2.9", Progressive Scan CMOS
Max. Resolution
2 Megapixel
Focal Length
2.8mm @2.0, Fixed-focal 
Max. Frame
1920x1080 @ 30fps
Min.Illumination
0.01Lux (F2.0, AGC ON) 0 Lux with IR
IR Range
Up to 30m (98 ft)
Field of View
101.1°(H), 55.0°(V), 111.0°(D)
IP Video Input
4-Channel
Decoding Format
Ultra 265/H.265/H.264 
HDMI Output
1920x1080p /60Hz, 1920x1080p /50Hz, 1600x1200 /60Hz, 1280x1024 /60Hz, 1280x720 /60Hz, 1024x768 /60Hz 
VGA Output
1920x1080p /60Hz, 1920x1080p /50Hz, 1600x1200 /60Hz, 1280x1024 /60Hz, 1280x720 /60Hz, 1024x768 /60Hz
Network Interface
1 RJ45 10M/100M self-adaptive Ethernet Interface 
Audio Output
1-ch, RCA 
Interoperability
ONVIF® Profile S Specification at onvif.org
Audio Compression
G.711
Incoming Bandwidth
40Mbps
Decoding Capability
4 x 1080P@30 
Operating Temperature
-10 to 55°C (14 to 131°F)
Dimensions (HxWxD)
47mm× 205mm× 205mm (1.9"× 8.1"× 8.1") (NVR)
83 mmx 109mmx 109mm(3.3"x 4.29"x 4.29")(IPC)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products

Features

3D DNR Improves Image Quality at Night

3D DNR helps reduce image noise, improving image quality. Even in complete darkness, the camera with smart IR technology can perform well within the 30m/98ft range.

Behavior Detection Protect Your Business
Focusing on the human body, smart behavior detection enjoys the reduction of false alarm, and send instant notifications when detecting intrusion targets.
Human Body Detection
Motion Detection
Tampering Alarm
ONVIF Ensures Compatibility

These cameras and NVR are compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.

Suitable for Indoor and Outdoor

Professional IP67 waterproof camera, no matter how rough the weather, the camera also keeps recording, and protects your house indoor or outdoor.

Specifications

NVR402-6T-DW-K, 2MP WiFi Security Camera System, 4PCs 2MP Dome IP Security Camera for Indoor/Outdoor, IP67/IK10, with Human Body Detect, Up to 6TB for Each HDD, 1080P 4CH, H.265 NVR Kit

4+1 NVR Kit, the network camera provide a high-quality image with 2MP, 1/2.9"CMOS sensor with a 2.8mm fixed lens, the network video recorder (NVR) can record videos from up to 4 cameras and support up to 6TB for each HDD. Ideal for SMEs, small supermarkets, villas and factories. It is compatible with ONVIF Profile S protocol, enabling interoperability with numerous third-party devices.

Specifications
Case Type
Dome
Image Sensor
1/2.9", Progressive Scan CMOS
Max. Resolution
2 Megapixel
Focal Length
2.8mm @2.0, Fixed-focal 
Max. Frame
1920x1080 @ 30fps
Min.Illumination
0.01Lux (F2.0, AGC ON) 0 Lux with IR
IR Range
Up to 30m (98 ft)
Field of View
101.1°(H), 55.0°(V), 111.0°(D)
IP Video Input
4-Channel
Decoding Format
Ultra 265/H.265/H.264 
HDMI Output
1920x1080p /60Hz, 1920x1080p /50Hz, 1600x1200 /60Hz, 1280x1024 /60Hz, 1280x720 /60Hz, 1024x768 /60Hz 
VGA Output
1920x1080p /60Hz, 1920x1080p /50Hz, 1600x1200 /60Hz, 1280x1024 /60Hz, 1280x720 /60Hz, 1024x768 /60Hz
Network Interface
1 RJ45 10M/100M self-adaptive Ethernet Interface 
Audio Output
1-ch, RCA 
Interoperability
ONVIF® Profile S Specification at onvif.org
Audio Compression
G.711
Incoming Bandwidth
40Mbps
Decoding Capability
4 x 1080P@30 
Operating Temperature
-10 to 55°C (14 to 131°F)
Dimensions (HxWxD)
47mm× 205mm× 205mm (1.9"× 8.1"× 8.1") (NVR)
83 mmx 109mmx 109mm(3.3"x 4.29"x 4.29")(IPC)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products
Features
3D DNR Improves Image Quality at Night

3D DNR helps reduce image noise, improving image quality. Even in complete darkness, the camera with smart IR technology can perform well within the 30m/98ft range.

Behavior Detection Protect Your Business
Focusing on the human body, smart behavior detection enjoys the reduction of false alarm, and send instant notifications when detecting intrusion targets.
Human Body Detection
Motion Detection
Tampering Alarm
ONVIF Ensures Compatibility

These cameras and NVR are compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.

Suitable for Indoor and Outdoor

Professional IP67 waterproof camera, no matter how rough the weather, the camera also keeps recording, and protects your house indoor or outdoor.

Questions & Answers

Customer Reviews

Resources

289,00 € (Excl. VAT)

343,91 € (Incl. VAT)

81 in Global Warehouse