FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-10/25GLR-31.
01:12
This picture is about SFP-10/25GLR-31.
This picture is about SFP-10/25GLR-31.
This picture is about SFP-10/25GLR-31.
This picture is about SFP-10/25GLR-31.
This picture is about SFP-10/25GLR-31.
This picture is about SFP-10/25GLR-31.
This picture is about SFP-10/25GLR-31.
This picture is about SFP-10/25GLR-31.
This picture is about SFP-10/25GLR-31.
This picture is about SFP-10/25GLR-31.
This picture is about SFP-10/25GLR-31.

Cisco SFP-10/25G-LR-S Compatible SFP28 10/25GBASE-LR Dual-rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module

Hot #155189
Hot #155189

Macom DFB ≤1.5W 10G/25G Duplex LC SMF

69,00 € (Excl. VAT)
FS P/N: SFP-10/25GLR-31
82,11 € (Incl. VAT)
FS P/N: SFP-10/25GLR-31
3.2K Sold
23 Reviews
22 Questions
11 in DE Warehouse, Get it by 14 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Cisco SFP-10/25G-LR-S Compatible 10/25GBASE-LR SFP28 Optical Transceiver Module for Data Center (SMF, 1310nm, 10km, DOM)

The Cisco SFP-10/25G-LR-S compatible SFP28 transceiver provides 10/25GBASE-LR throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. This module provides 10G backward compatibility and simplifies network upgrade. It provides connectivity option for 25G Ethernet, 10G Ethernet and data center. It is fully compliant with the SFP28 MSA, SFF-8472, SFF-8402, SFF-8432 and applicable portions of SFF-8431 standard.

Specifications
Cisco Compatible
SFP-10/25G-LR-S
Vendor Name 
FS 
Form Factor 
SFP28 
Max Data Rate 
25.78Gbps 
Wavelength 
1310nm 
Max Cable Distance 
10km
Connector 
Duplex LC 
Media 
SMF 
Transmitter Type 
DFB 
Receiver Type 
PIN
TX Power 
-7~2.5dBm 
Receiver Sensitivity 
<-12dBm 
Powerbudget 
5dB 
Receiver Overload 
2.5dBm 
Power Consumption 
≤1.5W
Extinction Ratio 
>3dB 
Commercial Temperature Range 
0 to 70°C
Protocols 
SFF-8472, SFF-8024, SFF-8431, SFF-8432, CEI-28G-VSR 
Core Size
G.652
Packaging Technology
BOX Packaging 
DOM
Supported
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
25G Connectivity with Direct Connect Cabling
View products
25G Connectivity with NIC
View products
25G Structured Cabling Connections
View products
DWDM for 20km
View products

Features

Upgrade Your Network One Site at a Time
Upgrade just one site to 100G gear, and still connect it to the existing 25G sites.
Connect New 100G Sites to Legacy 25G Sites
Full Utilize Your 100G Port Bandwidth
Re-use 25G Optics in New 100G Ports
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Leading Performance and Quality for 25G
Built-in Macom Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed BOX packaging.
Macom Chip
Stable Transmission
≤1.5W
Low Power Consumption
BOX Packaging
Great Airtightness
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
850nm
1310nm
850nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
100m@OM4/70m@OM3 at 25G 100m@OM3 at 10G
400m@OM4/300m@OM3
10km
10km
Transmitter Type
VCSEL
VCSEL
DFB
DFB
Media
MMF
MMF
SMF
SMF
Packaging Technology
COB Packaging
COB Packaging
BOX Packaging
BOX Packaging
Chip
Macom
Macom
Macom
Macom
Application
25G Ethernet/10G Ethernet/Data Center
25G Ethernet/10G Ethernet/Data Center
25G Ethernet/10G Ethernet/Data Center
25G Ethernet/10G Ethernet/Data Center
Specifications

Cisco SFP-10/25G-LR-S Compatible 10/25GBASE-LR SFP28 Optical Transceiver Module for Data Center (SMF, 1310nm, 10km, DOM)

The Cisco SFP-10/25G-LR-S compatible SFP28 transceiver provides 10/25GBASE-LR throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. This module provides 10G backward compatibility and simplifies network upgrade. It provides connectivity option for 25G Ethernet, 10G Ethernet and data center. It is fully compliant with the SFP28 MSA, SFF-8472, SFF-8402, SFF-8432 and applicable portions of SFF-8431 standard.

Specifications
Cisco Compatible
SFP-10/25G-LR-S
Vendor Name 
FS 
Form Factor 
SFP28 
Max Data Rate 
25.78Gbps 
Wavelength 
1310nm 
Max Cable Distance 
10km
Connector 
Duplex LC 
Media 
SMF 
Transmitter Type 
DFB 
Receiver Type 
PIN
TX Power 
-7~2.5dBm 
Receiver Sensitivity 
<-12dBm 
Powerbudget 
5dB 
Receiver Overload 
2.5dBm 
Power Consumption 
≤1.5W
Extinction Ratio 
>3dB 
Commercial Temperature Range 
0 to 70°C
Protocols 
SFF-8472, SFF-8024, SFF-8431, SFF-8432, CEI-28G-VSR 
Core Size
G.652
Packaging Technology
BOX Packaging 
DOM
Supported
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
25G Connectivity with Direct Connect Cabling
View products
25G Connectivity with NIC
View products
25G Structured Cabling Connections
View products
DWDM for 20km
View products
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 100G gear, and still connect it to the existing 25G sites.
Connect New 100G Sites to Legacy 25G Sites
Full Utilize Your 100G Port Bandwidth
Re-use 25G Optics in New 100G Ports
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Leading Performance and Quality for 25G
Built-in Macom Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed BOX packaging.
Macom Chip
Stable Transmission
≤1.5W
Low Power Consumption
BOX Packaging
Great Airtightness
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
850nm
1310nm
850nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
100m@OM4/70m@OM3 at 25G 100m@OM3 at 10G
400m@OM4/300m@OM3
10km
10km
Transmitter Type
VCSEL
VCSEL
DFB
DFB
Media
MMF
MMF
SMF
SMF
Packaging Technology
COB Packaging
COB Packaging
BOX Packaging
BOX Packaging
Chip
Macom
Macom
Macom
Macom
Application
25G Ethernet/10G Ethernet/Data Center
25G Ethernet/10G Ethernet/Data Center
25G Ethernet/10G Ethernet/Data Center
25G Ethernet/10G Ethernet/Data Center

Questions & Answers

Customer Reviews

Resources

69,00 € (Excl. VAT)

82,11 € (Incl. VAT)

11 in DE Warehouse