FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.

1m (3ft) Generic Compatible 800G QSFP-DD Passive Direct Attach Copper Twinax Cable

Hot #154259
Hot #154259

<0.005W 81mm <28AWG Twinax

319,00 € (Excl. VAT)
FS P/N: QDD-800G-PC01
379,61 € (Incl. VAT)
FS P/N: QDD-800G-PC01
40 Sold
10 Reviews
2 Questions
Length:
Pre-order, Ship by Jun 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 800G QSFP-DD DAC Twinax Cable (1-meter, Passive, QSFP-DD to QSFP-DD, 28AWG)

The 800G QSFP-DD DAC is a high-speed, cost-effective alternative to fiber optics in 800G Ethernet applications. It contains 16 high-speed copper pairs, each operating at data rates of up to 100Gb/s. This cable is compliant with IEEE 802.3ck Ethernet standard and QSFP-DD MSA Compliant (Multi-Source Agreement).
With these features, they provide power-efficient connectivity for short-distance interconnects and enable higher port bandwidth, density and configurability in the data centers.


Note: The FS P/N is changed from QDD800-PC01 to QDD-800G-PC01, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-800G-PC01
Vendor Name
FS
Form Factor
QSFP-DD to QSFP-DD
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1m (3ft)
Wire AWG
28AWG
Minimum Bend Radius
81mm
Power Consumption
≤0.005W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ck, QSFP-DD MSA
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Cable Type
Passive Direct Attach Copper
Active Direct Attach Copper
Passive Breakout Copper
Passive Direct Attach Copper
Active Direct Attach Copper
Data Rate
800G to 800G
800G to 800G
800G to 2x400G
800G to 800G
800G to 800G
Connector Type
QSFP-DD to QSFP-DD
QSFP-DD to QSFP-DD
OSFP to 2xOSFP
OSFP to OSFP
QSFP-DD to QSFP-DD
Power Consumption
≤0.005W
≤10W
≤0.1W
≤0.1W
≤2.4W
Cable Length
0.5-1.5m (2ft-5ft)
1-2m (3ft-7ft)
0.5-1.5m (2ft-5ft)
0.5-1.5m (2ft-5ft)
0.5-2.5m (2ft-8ft)
Wire AWG
28-30AWG
32AWG
28AWG
28-30AWG
28-30AWG
Minimum Bend Radius
69-81mm
34mm
40.5mm
34.5-40.5mm
34.5-40.5mm
Jacket Material
PVC (OFNR)
LSZH
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Protocols
IEEE 802.3ck, QSFP-DD MSA
QSFP-DD MSA, IEEE 802.3ck
OSFP MSA, IEEE 802.3ck, CMIS v4.0
OSFP MSA, IEEE 802.3ck, CMIS v4.0
QSFP-DD MSA Rev. 5.0, CMIS Rev 4.0, SFF 8417, IEEE 802.3ck
Specifications

Generic Compatible 800G QSFP-DD DAC Twinax Cable (1-meter, Passive, QSFP-DD to QSFP-DD, 28AWG)

The 800G QSFP-DD DAC is a high-speed, cost-effective alternative to fiber optics in 800G Ethernet applications. It contains 16 high-speed copper pairs, each operating at data rates of up to 100Gb/s. This cable is compliant with IEEE 802.3ck Ethernet standard and QSFP-DD MSA Compliant (Multi-Source Agreement).
With these features, they provide power-efficient connectivity for short-distance interconnects and enable higher port bandwidth, density and configurability in the data centers.


Note: The FS P/N is changed from QDD800-PC01 to QDD-800G-PC01, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-800G-PC01
Vendor Name
FS
Form Factor
QSFP-DD to QSFP-DD
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1m (3ft)
Wire AWG
28AWG
Minimum Bend Radius
81mm
Power Consumption
≤0.005W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ck, QSFP-DD MSA
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Cable Type
Passive Direct Attach Copper
Active Direct Attach Copper
Passive Breakout Copper
Passive Direct Attach Copper
Active Direct Attach Copper
Data Rate
800G to 800G
800G to 800G
800G to 2x400G
800G to 800G
800G to 800G
Connector Type
QSFP-DD to QSFP-DD
QSFP-DD to QSFP-DD
OSFP to 2xOSFP
OSFP to OSFP
QSFP-DD to QSFP-DD
Power Consumption
≤0.005W
≤10W
≤0.1W
≤0.1W
≤2.4W
Cable Length
0.5-1.5m (2ft-5ft)
1-2m (3ft-7ft)
0.5-1.5m (2ft-5ft)
0.5-1.5m (2ft-5ft)
0.5-2.5m (2ft-8ft)
Wire AWG
28-30AWG
32AWG
28AWG
28-30AWG
28-30AWG
Minimum Bend Radius
69-81mm
34mm
40.5mm
34.5-40.5mm
34.5-40.5mm
Jacket Material
PVC (OFNR)
LSZH
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Protocols
IEEE 802.3ck, QSFP-DD MSA
QSFP-DD MSA, IEEE 802.3ck
OSFP MSA, IEEE 802.3ck, CMIS v4.0
OSFP MSA, IEEE 802.3ck, CMIS v4.0
QSFP-DD MSA Rev. 5.0, CMIS Rev 4.0, SFF 8417, IEEE 802.3ck

Questions & Answers

Customer Reviews

Resources

319,00 € (Excl. VAT)

379,61 € (Incl. VAT)

Pre-order