FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 1.
This picture is about 2.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 2.
This picture is about 1.
This picture is about 1.

1m (3ft) NVIDIA InfiniBand MCP1600-E001E30 Compatible 100G EDR QSFP28 Passive Direct Attach Copper Twinax Cable for SB7800/7890 Switches and ConnectX-5 HCA

#153622
#153622

IB 100G EDR DAC ≤0.5W 34.5mm 30AWG Twinax

32,00 € (Excl. VAT)
FS P/N: QSFP-100G-PC01
38,08 € (Incl. VAT)
FS P/N: QSFP-100G-PC01
581 Sold
24 Reviews
9 Questions
1 in Global Warehouse, Get it by May 16, 2024
30 in Transit, Get it by Jun 25, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Videos
Q&A
Reviews
Resources

NVIDIA InfiniBand MCP1600-E001E30 Compatible 100G QSFP28 DAC Twinax Cable (1-meter, Passive, QSFP28 to QSFP28, 30AWG)

The NVIDIA InfiniBand MCP1600-E001E30 is an 100Gb/s QSFP28 to 100Gb/s QSFP28 Direct Attached Copper cable. Using the Quad Small Form-factor Pluggable Plus 28 (QSFP28) and contains four high-speed electrical copper pairs, each operating at data rates of up to 25Gb/s. This cable is compliant with QSFP28 MSA (Multi-Source Agreement) and IEEE 802.3bj standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from Q28-PC01E to QSFP-100G-PC01, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MCP1600-E001E30
Vendor Name
FS
Form Factor
QSFP28 to QSFP28
Max Data Rate
100Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1m (3ft)
Wire AWG
30AWG
Minimum Bend Radius
34.5mm
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bj, QSFP28 MSA, SFF-8665, SFF-8436
Application
InfiniBand EDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

100G-to-100G links for Switch-to-Switch
View products
100G-to-100G links to ConnectX-5
View products
Specifications

NVIDIA InfiniBand MCP1600-E001E30 Compatible 100G QSFP28 DAC Twinax Cable (1-meter, Passive, QSFP28 to QSFP28, 30AWG)

The NVIDIA InfiniBand MCP1600-E001E30 is an 100Gb/s QSFP28 to 100Gb/s QSFP28 Direct Attached Copper cable. Using the Quad Small Form-factor Pluggable Plus 28 (QSFP28) and contains four high-speed electrical copper pairs, each operating at data rates of up to 25Gb/s. This cable is compliant with QSFP28 MSA (Multi-Source Agreement) and IEEE 802.3bj standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from Q28-PC01E to QSFP-100G-PC01, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MCP1600-E001E30
Vendor Name
FS
Form Factor
QSFP28 to QSFP28
Max Data Rate
100Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1m (3ft)
Wire AWG
30AWG
Minimum Bend Radius
34.5mm
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bj, QSFP28 MSA, SFF-8665, SFF-8436
Application
InfiniBand EDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
100G-to-100G links for Switch-to-Switch
View products
100G-to-100G links to ConnectX-5
View products

Questions & Answers

Customer Reviews

Resources

32,00 € (Excl. VAT)

38,08 € (Incl. VAT)

1 in Global Warehouse