FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C6ASFTPPUR.
This picture is about C6ASFTPPUR.
This picture is about C6ASFTPPUR.
This picture is about C6ASFTPPUR.
This picture is about C6ASFTPPUR.
This picture is about C6ASFTPPUR.
This picture is about C6ASFTPPUR.
This picture is about C6ASFTPPUR.
This picture is about C6ASFTPPUR.
This picture is about C6ASFTPPUR.

Cat6a Industrial Ethernet Bulk Cable, 1000ft (305m), 26AWG Stranded Pure Bare Copper Wire, 750MHz, Shielded (S/FTP), PUR, with Reel

Hot #152729
Hot #152729

Stranded Bare Copper PUR 10 Gigabit

986,00 € (Excl. VAT)
FS P/N: C6ASFTPPUR
1.173,34 € (Incl. VAT)
FS P/N: C6ASFTPPUR
65 Sold
3 Reviews
3 Questions
Color:
14 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
230,00 € via DHL Express Domestic®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat6a Industrial Bulk Ethernet Cable S/FTP, Stranded, PUR, 26AWG

The Cat 6A industrial S/FTP copper cable is constructed of 26/7AWG stranded copper conductors with HDPE polyethylene insulation. All four pairs are surrounded by an overall braided shield and metallic foil and covered with an Oil and UV Resistance (PUR) jacket. It's ideal for industrial applications and harsh environments.

The Cat6a was developed to achieve maximum distance of 100 meters for full 10 Gigabit network speeds. This robust spec will afford you the extra headroom across your network that Cat6 can not. 

Specifications
Cable Type
Category 6a
Shielding Type
S/FTP
Cable Jacket
PUR
Cable Length
1000ft (305m)
Reference Bandwidth
750MHz
Data Rate Support
1G/10GBase-T
Wire Gauge
26AWG
Standard
ISO/IEC 11801-1-1
Conductor Type
Stranded
Cable Outer Diameter (mm)
6.40±0.30mm
Number of Conductors
4 Pairs
Putup Type
Reel
Maximum Installation Tension (N)
60N
Bend Radius (mm)
Fixed≥5D (Cable Diameter) 
Moving≥15D (Cable Diameter)
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Extreme Weather Resistance

Designed to against harsh environments, UV and lightning resistance, waterproof etc.

Designed for Industrial Application to Extend Internet Connection
It has strong anti-interference ability, suitable for extreme applications where rugged, shielded, high-flex cables are required.
Industrial Ethernet
Factory Automation
Security Systems
Office Equipment
Specifications

Cat6a Industrial Bulk Ethernet Cable S/FTP, Stranded, PUR, 26AWG

The Cat 6A industrial S/FTP copper cable is constructed of 26/7AWG stranded copper conductors with HDPE polyethylene insulation. All four pairs are surrounded by an overall braided shield and metallic foil and covered with an Oil and UV Resistance (PUR) jacket. It's ideal for industrial applications and harsh environments.

The Cat6a was developed to achieve maximum distance of 100 meters for full 10 Gigabit network speeds. This robust spec will afford you the extra headroom across your network that Cat6 can not. 

Specifications
Cable Type
Category 6a
Shielding Type
S/FTP
Cable Jacket
PUR
Cable Length
1000ft (305m)
Reference Bandwidth
750MHz
Data Rate Support
1G/10GBase-T
Wire Gauge
26AWG
Standard
ISO/IEC 11801-1-1
Conductor Type
Stranded
Cable Outer Diameter (mm)
6.40±0.30mm
Number of Conductors
4 Pairs
Putup Type
Reel
Maximum Installation Tension (N)
60N
Bend Radius (mm)
Fixed≥5D (Cable Diameter) 
Moving≥15D (Cable Diameter)
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extreme Weather Resistance

Designed to against harsh environments, UV and lightning resistance, waterproof etc.

Designed for Industrial Application to Extend Internet Connection
It has strong anti-interference ability, suitable for extreme applications where rugged, shielded, high-flex cables are required.
Industrial Ethernet
Factory Automation
Security Systems
Office Equipment

Questions & Answers

Customer Reviews

Resources

986,00 € (Excl. VAT)

1.173,34 € (Incl. VAT)

14 in Global Warehouse