FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 87.
This picture is about 87.
This picture is about 1.
This picture is about 87.
This picture is about 1.
This picture is about 87.
This picture is about 87.
This picture is about 1.
This picture is about 87.
This picture is about 1.

NVIDIA InfiniBand MMA1L10-CR Compatible QSFP28 100G LR4 1310nm 10km DOM Duplex LC/UPC EDR SMF Optical Transceiver Module for SB7800/7890 Switches and ConnectX-5 HCA

#152487
#152487

IB 100G LR4 SB7800/7890 Switches and ConnectX-5 HCA Semtech ≤3.5W

389,00 € (Excl. VAT)
FS P/N: QSFP-LR4-100G
462,91 € (Incl. VAT)
FS P/N: QSFP-LR4-100G
97 Sold
8 Reviews
2 Questions
Pre-order, Ship by 24 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

NVIDIA InfiniBand MMA1L10-CR Compatible QSFP28 100G LR4 Optical Transceiver (SMF, 1310nm, 10km, Duplex LC/UPC, DOM)

The NVIDIA InfiniBand MMA1L10-CR Compatible transceiver is a 4-channel, pluggable, QSFP28, optical transceiver designed for use in 100GbE links with up to 10km reach on single mode fibers. The module converts 4 input channels of 25 Gb/s electrical data to 4 channels of LAN WDM optical signals at 4 different wavelengths and then multiplexes these into a single optical transmit signal. It is also qualified for use in InfiniBand EDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in SB7800/SB7890 switches and ConnectX-5 adapters.


Note: The FS P/N is changed from QSFP28-LR4-100GE to QSFP-LR4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MMA1L10-CR
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC UPC
Media
SMF
Transmitter Type
LAN WDM EML
Receiver Type
PIN
TX Power
-4.3~4.5dBm
Receiver Sensitivity
<-10.6dBm
Powerbudget
6.3dB
Receiver Overload
4.5dBm
Power Consumption
≤3.5W
Extinction Ratio
>4dB
Modulation Format
NRZ
Protocols
SFF-8661 Revision 1.9,SFF-8636 Revision 2.10a,IEEE 802.3-2018 100GBASE-LR4
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Application
Infiniband 100G EDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Low Power Consumption for Energy-saving
Built-in Semtech Chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Semtech Chip
Stable Transmission
≤3.5W
Lower Power Consumption
100Gbps
High-performance
Comprehensive Testing Increases Reliability
Rigorous process to ensure the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
1310nm
850nm
1310nm
1271nm, 1291nm, 1311nm and 1331nm
Connector
Duplex LC/UPC
MPO-12/UPC
MPO-12/UPC
Duplex LC/UPC
Cable Distance (Max.)
10km
70m@OM3
100m@OM4
500m
2km
Cable Type
SMF
MMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
LAN WDM EML
VCSEL
DFB
4 x CWDM DML (DFB)
Chip
Semtech Chip
Macom Chip
Semtech Chip
Macom Chip
Power Consumption
≤3.5W
≤2.5W
≤3.5W
≤3.5W
Temperature Range
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
Application
Infiniband 100G EDR
Infiniband 100G EDR
Infiniband 100G EDR
Infiniband 100G EDR
Specifications

NVIDIA InfiniBand MMA1L10-CR Compatible QSFP28 100G LR4 Optical Transceiver (SMF, 1310nm, 10km, Duplex LC/UPC, DOM)

The NVIDIA InfiniBand MMA1L10-CR Compatible transceiver is a 4-channel, pluggable, QSFP28, optical transceiver designed for use in 100GbE links with up to 10km reach on single mode fibers. The module converts 4 input channels of 25 Gb/s electrical data to 4 channels of LAN WDM optical signals at 4 different wavelengths and then multiplexes these into a single optical transmit signal. It is also qualified for use in InfiniBand EDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in SB7800/SB7890 switches and ConnectX-5 adapters.


Note: The FS P/N is changed from QSFP28-LR4-100GE to QSFP-LR4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MMA1L10-CR
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC UPC
Media
SMF
Transmitter Type
LAN WDM EML
Receiver Type
PIN
TX Power
-4.3~4.5dBm
Receiver Sensitivity
<-10.6dBm
Powerbudget
6.3dB
Receiver Overload
4.5dBm
Power Consumption
≤3.5W
Extinction Ratio
>4dB
Modulation Format
NRZ
Protocols
SFF-8661 Revision 1.9,SFF-8636 Revision 2.10a,IEEE 802.3-2018 100GBASE-LR4
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Application
Infiniband 100G EDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Built-in Semtech Chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Semtech Chip
Stable Transmission
≤3.5W
Lower Power Consumption
100Gbps
High-performance
Comprehensive Testing Increases Reliability
Rigorous process to ensure the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
1310nm
850nm
1310nm
1271nm, 1291nm, 1311nm and 1331nm
Connector
Duplex LC/UPC
MPO-12/UPC
MPO-12/UPC
Duplex LC/UPC
Cable Distance (Max.)
10km
70m@OM3
100m@OM4
500m
2km
Cable Type
SMF
MMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
LAN WDM EML
VCSEL
DFB
4 x CWDM DML (DFB)
Chip
Semtech Chip
Macom Chip
Semtech Chip
Macom Chip
Power Consumption
≤3.5W
≤2.5W
≤3.5W
≤3.5W
Temperature Range
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
Application
Infiniband 100G EDR
Infiniband 100G EDR
Infiniband 100G EDR
Infiniband 100G EDR

Questions & Answers

Customer Reviews

Resources

389,00 € (Excl. VAT)

462,91 € (Incl. VAT)

Pre-order