The Cat5e keystone toolless style connectors make for a simple installation without the need for a punch down tool. Toolless keystone jacks are an ideal solution for terminating and connecting network cable, such as Cat5e premise wiring, the RJ45 keystone jack snaping into wall plates, patch panels and surface-mount boxes.
Click to open expanded view
Cat5e RJ45 (8P8C) Unshielded Toolless Keystone Jack Module, Red (10 pcs/Pack)
#152422
#152422
18,00 € (Excl. VAT)
FS P/N: C5EM-UTK21,42 € (Incl. VAT)
FS P/N: C5EM-UTK
0 Sold
1 Review
2 Questions
Models:
Pre-order, Ship by Jul 26, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
Cat5e RJ45(8P8C) UTP Toolless Keystone Jack Module
Specifications
Product Type
Cat5e Keystone Jack
Color
Red
Connector
RJ45 Female
Termination Type
Toolless
Shielding Type
Unshielded
Data Rate Support
100MHz, 100/1000BASE-T
Wire Gauge Supported
22-26AWG Cable
Wiring Scheme
T568A/T568B
Housing Material
ABS
Dimensions (HxW)
0.88''x0.64'' (22.79x16.2mm)
Operating Temperature
-10°C to 60°C (14°F to 140°F)
Contact Plating Thickness
3 Microinches
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products Specifications
Cat5e RJ45(8P8C) UTP Toolless Keystone Jack Module
The Cat5e keystone toolless style connectors make for a simple installation without the need for a punch down tool. Toolless keystone jacks are an ideal solution for terminating and connecting network cable, such as Cat5e premise wiring, the RJ45 keystone jack snaping into wall plates, patch panels and surface-mount boxes.
Specifications
Product Type
Cat5e Keystone Jack
Color
Red
Connector
RJ45 Female
Termination Type
Toolless
Shielding Type
Unshielded
Data Rate Support
100MHz, 100/1000BASE-T
Wire Gauge Supported
22-26AWG Cable
Wiring Scheme
T568A/T568B
Housing Material
ABS
Dimensions (HxW)
0.88''x0.64'' (22.79x16.2mm)
Operating Temperature
-10°C to 60°C (14°F to 140°F)
Contact Plating Thickness
3 Microinches
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products Questions & Answers
Customer Reviews
Resources
18,00 € (Excl. VAT)
21,42 € (Incl. VAT)
Pre-order