FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FLG-PLC1×4LGX1LCA.
This picture is about FLG-PLC1×4LGX1LCA.
This picture is about FLG-PLC1×4LGX1LCA.
This picture is about FLG-PLC1×4LGX1LCA.
This picture is about FLG-PLC1×4LGX1LCA.
This picture is about FLG-PLC1×4LGX1LCA.

1 x 4 PLC Fiber Splitter, Standard LGX Cassette, LC/APC, Singlemode

#151544
#151544

50:50 ≤7.3dB IL ≤0.2dB PDL LGX Fiber Enclosure

39,00 € (Excl. VAT)
FS P/N: FLG-PLC1×4LGX1LCA
46,41 € (Incl. VAT)
FS P/N: FLG-PLC1×4LGX1LCA
198 Sold
3 Reviews
2 Questions
56 in Global Warehouse, Get it by 27 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

1x 4 PLC Fiber Splitter, Standard LGX Cassette, LC/APC, Singlemode

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations. PLC splitters are commonly found in PON(Passive Optical Networks), Datacom, LAN(Local Area Networks), CATV(Cable TV), LCP(Local Convergence Points), FTTx, and more applications, suitable for communication, medical, bank, building, large Office buildings, offices and other places with high-quality network requirements. LGX cassette splitter is most commonly used to provide full protection for internal optics and cables. With its small size, high reliability, and wide operating wavelength range, it is widely used in PON networks to achieve a low-cost solution for optical signal power distribution.

Specifications
Package Style
LGX Box
Configuration Type
1x 4
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
LC/APC
Split Ratio
50/50
Insertion Loss
≤ 7.3dB
Return Loss
≥ 55dB
Loss Uniformity
≤ 0.6dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.2dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Operating Wavelength
1260~1650nm
Dimensions (HxWxD)
1.14"x5.12"x5.00" (29x130x127mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the LGX Cassette Splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 7.3dB max.IL and 55dB min.RL.

Toolless installation

Fast deployment, factory terminated modular system saves much space, installation time and cost.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Package Style
LGX Cassette
LGX Cassette
Mini Module
ABS Module
ABS Module
Bare Fiber
FHD® Box
FHD® Box
Configuration Type
1x 4
1x 4
1x 4
1x 4
1x 4
1x 4
1x 4
1x 4
Fiber Grade
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Connector Type
LC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
LC/APC
Fiber Type
Bunch
Bunch
Bunch
Bunch
Bunch
Ribbon Fiber
Bunch
Bunch
Input/Output Fiber Diameter
900μm
2.0mm
900μm
250μm
Input/Output Fiber Length
1.5m
1.5m
1.5m
1.5m
Insertion Loss
≤ 7.3dB
≤ 7.3dB
≤ 7.4dB
≤ 7.4dB
≤ 7.4dB
≤ 7.1dB
≤ 7.4dB
≤ 7.4dB
Return Loss
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
Polarization Dependent Loss(PDL)
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
Loss Uniformity
≤ 0.6dB
≤ 0.6dB
≤ 0.6dB
≤ 0.6dB
≤ 0.6dB
≤ 0.6dB
≤ 0.6dB
≤ 0.6dB
Dimensions (HxWxD)
1.14"x5.12"x5.00" (29x130x127mm)
1.14"x5.12"x5.00" (29x130x127mm)
0.16"x1.97"x0.28" (4x50x7mm)
0.39"x3.94"x3.15" (10x100x80mm)
0.39"x3.94"x3.15" (10x100x80mm)
0.16"x1.57"x0.16" (4x40x4mm)
1.38"x4.29"x4.65" (35x109x118mm)
1.38"x4.29"x4.65" (35x109x118mm)
Specifications

1x 4 PLC Fiber Splitter, Standard LGX Cassette, LC/APC, Singlemode

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations. PLC splitters are commonly found in PON(Passive Optical Networks), Datacom, LAN(Local Area Networks), CATV(Cable TV), LCP(Local Convergence Points), FTTx, and more applications, suitable for communication, medical, bank, building, large Office buildings, offices and other places with high-quality network requirements. LGX cassette splitter is most commonly used to provide full protection for internal optics and cables. With its small size, high reliability, and wide operating wavelength range, it is widely used in PON networks to achieve a low-cost solution for optical signal power distribution.

Specifications
Package Style
LGX Box
Configuration Type
1x 4
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
LC/APC
Split Ratio
50/50
Insertion Loss
≤ 7.3dB
Return Loss
≥ 55dB
Loss Uniformity
≤ 0.6dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.2dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Operating Wavelength
1260~1650nm
Dimensions (HxWxD)
1.14"x5.12"x5.00" (29x130x127mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the LGX Cassette Splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 7.3dB max.IL and 55dB min.RL.

Toolless installation

Fast deployment, factory terminated modular system saves much space, installation time and cost.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Package Style
LGX Cassette
LGX Cassette
Mini Module
ABS Module
ABS Module
Bare Fiber
FHD® Box
FHD® Box
Configuration Type
1x 4
1x 4
1x 4
1x 4
1x 4
1x 4
1x 4
1x 4
Fiber Grade
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Connector Type
LC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
LC/APC
Fiber Type
Bunch
Bunch
Bunch
Bunch
Bunch
Ribbon Fiber
Bunch
Bunch
Input/Output Fiber Diameter
900μm
2.0mm
900μm
250μm
Input/Output Fiber Length
1.5m
1.5m
1.5m
1.5m
Insertion Loss
≤ 7.3dB
≤ 7.3dB
≤ 7.4dB
≤ 7.4dB
≤ 7.4dB
≤ 7.1dB
≤ 7.4dB
≤ 7.4dB
Return Loss
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
Polarization Dependent Loss(PDL)
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
Loss Uniformity
≤ 0.6dB
≤ 0.6dB
≤ 0.6dB
≤ 0.6dB
≤ 0.6dB
≤ 0.6dB
≤ 0.6dB
≤ 0.6dB
Dimensions (HxWxD)
1.14"x5.12"x5.00" (29x130x127mm)
1.14"x5.12"x5.00" (29x130x127mm)
0.16"x1.97"x0.28" (4x50x7mm)
0.39"x3.94"x3.15" (10x100x80mm)
0.39"x3.94"x3.15" (10x100x80mm)
0.16"x1.57"x0.16" (4x40x4mm)
1.38"x4.29"x4.65" (35x109x118mm)
1.38"x4.29"x4.65" (35x109x118mm)

Questions & Answers

Customer Reviews

Resources

39,00 € (Excl. VAT)

46,41 € (Incl. VAT)

56 in Global Warehouse