The Arista Networks Compatible QSFP28 to 4x 25G SFP28 Direct Attach Cable operates over active copper, which enables extended transmission range while maintaining a slim profile. This breakout cable is compliant with SFF-8679, SFF-8472, SFF-8402, SFF-8665, hot-pluggable QSFP28 MSA and SFP28 MSA standards.
It is suitable for very short distances, and offers a highly cost-effective Ethernet connectivity solution for the interconnection between devices using 100G QSFP28 ports and 25G SFP28 ports in data centers, High Performance Computing(HPC) and Switches/Routers/Server/Storage racks and across adjacent racks.
Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
Click to open expanded view
3m (10ft) Arista Networks Compatible 100G QSFP28 to 4 x 25G SFP28 Active Direct Attach Copper Breakout Cable
Arista Networks Compatible 100G QSFP28 to 4x 25G SFP28 DAC Cable (3-meter, Active, QSFP28 to SFP28, 30AWG)
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
This cable offers versatile and adaptable deployment options, supporting a capacity of 100G. It can be smoothly connected to a wide range of devices within your network.
Cable Type | Active Direct Attach Copper | Passive Direct Attach Copper | Passive Direct Attach Copper | Active Optical Cable | Active Optical Cable |
Data Rate | 100G to 4x25G | 100G to 2x50G | 100G to 4x25G | 100G to 2x50G | 100G to 4x25G |
Connector Type | QSFP28 to SFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 |
Power Consumption | <1.8W | <0.5W | <0.5W | <1.65W | <3.5W |
Cable Length | 1-9m (3ft-29ft) | 0.5-5m (2ft-16ft) | 0.5-5m (2ft-16ft) | 1-100m (3ft-328ft) | 1-50m (3ft-164ft) |
Wire AWG | 26-30AWG | 26-30AWG | 26-30AWG | — | — |
Minimum Bend Radius | 33-44.5mm | 26-34mm | 25-30mm | 30mm | 7.5mm |
Media | Copper | Copper | Copper | Optic Fiber | Optic Fiber |
Jacket Material | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) | OFNP | OFNP |
Arista Networks Compatible 100G QSFP28 to 4x 25G SFP28 DAC Cable (3-meter, Active, QSFP28 to SFP28, 30AWG)
The Arista Networks Compatible QSFP28 to 4x 25G SFP28 Direct Attach Cable operates over active copper, which enables extended transmission range while maintaining a slim profile. This breakout cable is compliant with SFF-8679, SFF-8472, SFF-8402, SFF-8665, hot-pluggable QSFP28 MSA and SFP28 MSA standards.
It is suitable for very short distances, and offers a highly cost-effective Ethernet connectivity solution for the interconnection between devices using 100G QSFP28 ports and 25G SFP28 ports in data centers, High Performance Computing(HPC) and Switches/Routers/Server/Storage racks and across adjacent racks.
Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
Quality Testing Program
Quality Testing Program
FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
This cable offers versatile and adaptable deployment options, supporting a capacity of 100G. It can be smoothly connected to a wide range of devices within your network.
Cable Type | Active Direct Attach Copper | Passive Direct Attach Copper | Passive Direct Attach Copper | Active Optical Cable | Active Optical Cable |
Data Rate | 100G to 4x25G | 100G to 2x50G | 100G to 4x25G | 100G to 2x50G | 100G to 4x25G |
Connector Type | QSFP28 to SFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 |
Power Consumption | <1.8W | <0.5W | <0.5W | <1.65W | <3.5W |
Cable Length | 1-9m (3ft-29ft) | 0.5-5m (2ft-16ft) | 0.5-5m (2ft-16ft) | 1-100m (3ft-328ft) | 1-50m (3ft-164ft) |
Wire AWG | 26-30AWG | 26-30AWG | 26-30AWG | — | — |
Minimum Bend Radius | 33-44.5mm | 26-34mm | 25-30mm | 30mm | 7.5mm |
Media | Copper | Copper | Copper | Optic Fiber | Optic Fiber |
Jacket Material | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) | OFNP | OFNP |
Questions & Answers
Customer Reviews
Resources
140,00 € (Excl. VAT)
166,60 € (Incl. VAT)