FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5850-24S2C Switch Overall Introduction | FS.
01:40
This picture is about S5850-24S2C.
This picture is about S5850-24S2C.
This picture is about S5850-24S2C.
This picture is about S5850-24S2C.
This picture is about S5850-24S2C.
This picture is about S5850-24S2C Switch Overall Introduction | FS.
This picture is about S5850-24S2C.
This picture is about S5850-24S2C.
This picture is about S5850-24S2C.
This picture is about S5850-24S2C.
This picture is about S5850-24S2C.

S5850-24S2C, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 100Gb QSFP28, Support MPLS&MLAG

#150494
#150494

MLAG VXLAN PTP MPLS Front-to-Back Airflow

2.488,00 € (Excl. VAT)
FS P/N: S5850-24S2C
2.960,72 € (Incl. VAT)
FS P/N: S5850-24S2C
242 Sold
8 Reviews
18 Questions
13 in DE Warehouse, Get it by May 13, 2024
8 in Global Warehouse, Get it by May 21, 2024
9 in Transit, Get it by Jun 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S5850-24S2C, 24-Port Ethernet L3 Switch, 24x 10Gb SFP+, with 2x 100Gb QSFP28, Support MPLS&MLAG

S5850-24S2C is a high-performance Layer 3 Ethernet switch with 24x 1/10Gb SFP+ and 2x 40/100Gb QSFP28 ports in a compact 1U form factor. The switch comes with complete system software, comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is ideally designed for demanding workloads.

Supporting advanced features, including MLAG, EVPN, SR-MPLS, VXLAN, IPv4/IPv6, sFLOW, SNMP etc., FS S5850-24S2C meets the requirements of next generation Metro and enterprise network of high-speed transmission and long-distance connectivity, and is ieal for scenarios such as remote office interconnection and WAN extension.

Specifications
Ports
24x 1/10G SFP+ | 2x 40/100G QSFP28
Switching Capacity
880 Gbps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
540Mpps
Fan Number
3 (2+1 Redundancy) Built-in
Airflow
Front-to-Back
MAC Address
96K
Number of VLANs
4K
Flash Memory
8GB (eMMC)
RAM
2GB
Packet Buffer
9MB
Max./Min. Latency
0.96μs/0.66μs
Flow Control
Support
DHCP Server
Support
IPv4 Routes
56K
IPv6 Routes
4,096
ARP Table
12,288
Jumbo Frame
9,600
MTBF
>200,000 Hours
Max. Power Consumption
59W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
100G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
1/10/25/40/100GbE Interface Speeds for Flexible Deployment
1/10/25G for servers, 40/100G uplinks for spine switches.
880 Gbps
Switching Capacity
540 Mpps
Forwarding Rate
Layer 3
Layer Type
1+1 Hot-Swappable Power Supplies and 2+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Supports Sub-microsecond Precision

PTP TC enables switches to effectively calculate transmission delay and perform time compensation when forwarding messages, thus reducing time errors and improving synchronization accuracy.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow. Start your trail.
Management
Web, CLI
Monitoring
SNMP, RMON, OAM, SSH, SSL
Automated Configuration
RPC-API
RJ45 Ports
24x 1000BASE-T
24x 10GBASE-T
24x 1000BASE-T
SFP Ports
PoE Ports
SFP+ Ports
24x 10G SFP+
24x 10G SFP+
25G/40G/100G Ports
2x 100G QSFP28
2x 40G QSFP+
16x 25G SFP28
2x 100G QSFP28
4x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
Time Management
PTP
NTP
NTP
NTP
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
Specifications

S5850-24S2C, 24-Port Ethernet L3 Switch, 24x 10Gb SFP+, with 2x 100Gb QSFP28, Support MPLS&MLAG

S5850-24S2C is a high-performance Layer 3 Ethernet switch with 24x 1/10Gb SFP+ and 2x 40/100Gb QSFP28 ports in a compact 1U form factor. The switch comes with complete system software, comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is ideally designed for demanding workloads.

Supporting advanced features, including MLAG, EVPN, SR-MPLS, VXLAN, IPv4/IPv6, sFLOW, SNMP etc., FS S5850-24S2C meets the requirements of next generation Metro and enterprise network of high-speed transmission and long-distance connectivity, and is ieal for scenarios such as remote office interconnection and WAN extension.

Specifications
Ports
24x 1/10G SFP+ | 2x 40/100G QSFP28
Switching Capacity
880 Gbps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
540Mpps
Fan Number
3 (2+1 Redundancy) Built-in
Airflow
Front-to-Back
MAC Address
96K
Number of VLANs
4K
Flash Memory
8GB (eMMC)
RAM
2GB
Packet Buffer
9MB
Max./Min. Latency
0.96μs/0.66μs
Flow Control
Support
DHCP Server
Support
IPv4 Routes
56K
IPv6 Routes
4,096
ARP Table
12,288
Jumbo Frame
9,600
MTBF
>200,000 Hours
Max. Power Consumption
59W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
100G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
1/10/25/40/100GbE Interface Speeds for Flexible Deployment
1/10/25G for servers, 40/100G uplinks for spine switches.
880 Gbps
Switching Capacity
540 Mpps
Forwarding Rate
Layer 3
Layer Type
1+1 Hot-Swappable Power Supplies and 2+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Supports Sub-microsecond Precision

PTP TC enables switches to effectively calculate transmission delay and perform time compensation when forwarding messages, thus reducing time errors and improving synchronization accuracy.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow. Start your trail.
Management
Web, CLI
Monitoring
SNMP, RMON, OAM, SSH, SSL
Automated Configuration
RPC-API
RJ45 Ports
24x 1000BASE-T
24x 10GBASE-T
24x 1000BASE-T
SFP Ports
PoE Ports
SFP+ Ports
24x 10G SFP+
24x 10G SFP+
25G/40G/100G Ports
2x 100G QSFP28
2x 40G QSFP+
16x 25G SFP28
2x 100G QSFP28
4x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
Time Management
PTP
NTP
NTP
NTP
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

2.488,00 € (Excl. VAT)

2.960,72 € (Incl. VAT)

13 in DE Warehouse
8 in Global Warehouse