The AC-1004 is an ultra-reliable, super-secure wireless LAN controller that integrates functions of the AC, PoE switch, and gateway. It is designed to address the wired and wireless access and security needs of small and medium-sized enterprises, making it an ideal choice for local area networks within such businesses, hotels, educational institutions, etc.
It can be deployed in any layer 2 or layer 3 network structure. Without changing any network architecture and hardware equipment, wireless users can enjoy seamless roaming in the process of crossing different areas of the entire network. Meeting the security and session integrity in mobile roaming and fully meeting the data interaction and smooth voice of Wi-Fi voice communication.
![AC-1004, 802.11ax Wireless LAN Controller with 5 Gigabit Ethernet Ports, Seamless Wi-Fi Roaming, Manage up to 64 Wi-Fi 6 APs This picture is about .](https://resource.fs.com/mall/mainImg/20230925104104wj56mx.jpg)
Click to open expanded view
![AC-1004, 802.11ax Wireless LAN Controller with 5 Gigabit Ethernet Ports, Seamless Wi-Fi Roaming, Manage up to 64 Wi-Fi 6 APs This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230925104104wj56mx.jpg)
![AC-1004, 802.11ax Wireless LAN Controller with 5 Gigabit Ethernet Ports, Seamless Wi-Fi Roaming, Manage up to 64 Wi-Fi 6 APs This picture is about /.](https://resource.fs.com/mall/mainImg/60x60/202407181602256zru0h.jpg)
![AC-1004, 802.11ax Wireless LAN Controller with 5 Gigabit Ethernet Ports, Seamless Wi-Fi Roaming, Manage up to 64 Wi-Fi 6 APs This picture is about .](https://resource.fs.com/mall/products/60x60/141375.F.jpeg)
![AC-1004, 802.11ax Wireless LAN Controller with 5 Gigabit Ethernet Ports, Seamless Wi-Fi Roaming, Manage up to 64 Wi-Fi 6 APs This picture is about .](https://resource.fs.com/mall/products/60x60/141375.G.jpg)
![AC-1004, 802.11ax Wireless LAN Controller with 5 Gigabit Ethernet Ports, Seamless Wi-Fi Roaming, Manage up to 64 Wi-Fi 6 APs This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230530103310ugyjrn.jpg)
![AC-1004, 802.11ax Wireless LAN Controller with 5 Gigabit Ethernet Ports, Seamless Wi-Fi Roaming, Manage up to 64 Wi-Fi 6 APs This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20240627173756859lf8.jpg)
![AC-1004, 802.11ax Wireless LAN Controller with 5 Gigabit Ethernet Ports, Seamless Wi-Fi Roaming, Manage up to 64 Wi-Fi 6 APs This picture is about .](https://resource.fs.com/mall/mainImg/60x60/2023052314584667ibvs.jpg)
AC-1004, 802.11ax Wireless LAN Controller with 5 Gigabit Ethernet Ports, Seamless Wi-Fi Roaming, Manage up to 64 Wi-Fi 6 APs
Hot #141375
Hot #141375
213,01 € (Incl. VAT)
FS P/N: AC-1004
354 Sold
8 Reviews
29 Questions
159 in Global Warehouse, Get it by 9 Aug, 2024
20 in Transit, Get it by 10 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
3-Year Warranty
30-Day Returns
30-Day Exchange
802.11ax Wireless LAN Controller with 5 Gigabit Ethernet (GbE) Ports, Seamless Wi-Fi Roaming, Manage up to 64 Wi-Fi 6 APs
Specifications
Service Port
1x 10/100/1000BASE-T ports, 4x 10/100/1000BASE-T ports(PoE Support)
Console Port
(1) RJ45
Max Number of Managed APs
64
Max Number of Access Users
4000
Throughput
5G
VLAN
1000
Layer
L2/L3
Management
Web/Cloud
Fan
Fanless
Compatible Access Points
FS Wi-Fi 6 APs
Max Power Consumption
≤64.2W (PoE≤56W)
MTBF (Hours)
250000
Operating Temperature
-10°C~40°C
Storage Temperature
-40°C~70°C
Rated Voltage
DC53.5V, 50/60Hz
Maximum Voltage
53.5V/1.2A
Humidity
10%~90% (Non-condensing)
Dimensions (HxWxD)
7.87"x4.33"x0.98" (200x110x25mm)
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240525103605o551za.png)
Features
Central Management, All Under Control
Professional, centralized Wi-Fi network offers enterprise-class features and capacity for SME.
64 Managed Wi-Fi 6 APs
1000 Clients Capacity
5-Gbps Throughput
No Additional License Expense
Wi-Fi That Follows You
With seamless roaming, your devices can keep moving between areas without signal interruption.
All-in-One, Comprehensive Integrated Network Services
Integrate AC, PoE switch, and gateway functions into one, simplifying wiring and easy networking.
![](https://resource.fs.com/mall/fs_scene_images/202406271812147k92pd.jpg)
802.3af/at-Compliant PoE Output
NAT, PPPoE, DHCP Address, etc.
IPv4 Static Routing Function
Cloud-Based Network
Configuration and debugging online optimized remotely with Airware.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
Compact Design, Silent Operation
Fanless design, easily placed on desktops, counters etc., and operate silently.
Triple Intelligent Control
Optimal and fair bandwidth allocation for stable and high-speed network experience.
Avoid AP Overload
Prioritize the allocation of users to APs with fewer existing users.
Reduce Frequency Band Congestion
Guide dual-band capable terminals to prioritize 5G frequency bands.
Increase the Average Access Bandwidth
Prioritize the allocation of users to APs with small existing data flow.
Secured Wireless Edge from Online Threats
Create a robust security barrier to avoid attacks and improve data encryption.
User Data Encryption
User Black and White List
Standard Communication Protocols
Service Ports | 1x 10/100/1000BASE-T ports, 4x 10/100/1000BASE-T ports(PoE Support) | 6x 10/100/1000M Ports | 6x 1000BASE-T ports, 2x 1000BASE-T/1000BASE-X ports (combo) | 1x 10/100/1000MBASE-T RJ45, 8 x 1G Combo, 4x 10G SFP+ |
SFP Ports | — | — | 2 | 4 |
USB Ports | — | 2 | 2 | 2 |
Console Ports | 1 | 1 | 1 | 2 |
Layer | L2/L3 | L2/L3 | L2/L3 | L2/L3 |
VLAN | 4000 | 4000 | 4000 | 4000 |
Throughput | 5G | 6G | 8G | 40G |
Max Number of Access Users | 1000 | 1280 | 7168 | 32K |
Number of Managed APs | 64 APs | 32 APs | 224 APs | Default:128 APs Maximum:1152 APs |
Managed APs | FS Wi-Fi 6 APs | FS-AP733C, FS-AP1167C, FS-AP3000C | FS Wi-Fi 6 APs | FS Wi-Fi 6 APs |
Management | Airware Cloud/Web | Web | Airware Cloud/Web | Airware Cloud/Web |
Dimensions | 7.87"x4.33"x0.98" (200x110x25mm) | 16.92"x9.84"x1.77" (430x250x45mm) | 16.92"x9.84"x1.77" (430x250x45mm) | 1.71"x17.32"x13.38" (43.6x440x340mm) |
Videos
See more
Questions & Answers
Ask a question
All (29)Unanswered Questions (2)Configuration (3)Management (3)Controller (2)Devices Connection (2)Product Recommendation (2)Application (1)Function (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
7
1
0
0
0
B***r
United States
October 12, 2023
This wireless controller works very well and has helped us a lot with both security and centralized control.
Verified Purchase
Helpful 1
Comment 0U***n
Virgin Islands (U.S.)
September 14, 2023
Never thought I would buy an actual physical box for a wifi controller but I am glad I did. It's pretty much set it and forget. I am not doing anything complicated with it and it is only controlling a few APs. I do like that it came with POE. I have had it for several months (had to wait several months for it) and I am happy with it. It replaces a Unifi controller.
Verified Purchase
Helpful 0
Comment 0C***y
United States
May 25, 2023
With the controllers we can cater for any size. Enjoy seamless roaming in our offices or other environments. And best of all, it does not have a fan, we can hardly hear the sound it makes, which is so great!
Verified Purchase
Helpful 7
Comment 0See all reviews
Resources
Recently Viewed