FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about HD-SMUMDCLCDX.
This picture is about HD-SMUMDCLCDX.
This picture is about HD-SMUMDCLCDX.
This picture is about HD-SMUMDCLCDX.
This picture is about HD-SMUMDCLCDX.
This picture is about HD-SMUMDCLCDX.
This picture is about HD-SMUMDCLCDX.
This picture is about HD-SMUMDCLCDX.
This picture is about HD-SMUMDCLCDX.
This picture is about HD-SMUMDCLCDX.
This picture is about HD-SMUMDCLCDX.
This picture is about HD-SMUMDCLCDX.
This picture is about HD-SMUMDCLCDX.
This picture is about HD-SMUMDCLCDX.

2m (7ft) US Conec MDC UPC to LC UPC Uniboot Duplex OS2 Single Mode PVC (OFNR) 2.0mm Fiber Optic Patch Cable, for 200/400G Network Connection

#139411
#139411

Corning G.657.A1 Polarity Reversal 400G

33,00 € (Excl. VAT)
FS P/N: HD-SMUMDCLCDX
39,27 € (Incl. VAT)
FS P/N: HD-SMUMDCLCDX
105 Sold
0 Review
2 Questions
Length:
Pre-order, Ship by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

2m (7ft) MDC UPC to LC UPC Duplex Uniboot OS2 PVC BIF Fiber Optic Patch Cables

US Conec's ELiMENT® MDC connector is a Very Small Form Factor (VSFF) duplex optical connector and is manufactured using 1.25mm ceramic ferrule technology. Push-pull boot can easily be inserted and removed from high density cabling without special tooling. It is designed for high-density fiber patching in 100/400/800G data centers which need space saving and reduce cable management troubles.

Its reverse-polarity design allows for quick and easy polarity conversion without exposing the fibers or needing any tools. SFP-DD, OSFP and QSFP-DD transceivers can be directly connected by these patch cords.

Specifications
Connector Type
MDC to LC
Polish Type
UPC to UPC
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Attenuation at 1310nm
≤0.4 dB/km
Attenuation at 1550nm
≤0.3 dB/km
Fiber Grade
Corning G.657.A1 Fiber
Cable Jacket
PVC
Fiber Count
Duplex
Cable Diameter
2.0mm
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Tensile Strength
(Long/Short Term)
60/100N
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 2
Scenario 1
View products
Scenario 2
View products

Features

High-density Cabling in 100/400/800G Data Centers
The uniboot fibers are ideal for reducing cabling congestion in high density patch fields.

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for slack storage and routing.

DirectConec™ Push-pull Boot

Allow Quick Plug without Tools in High-density Space.

Stackable Connector

Engage/disengaged easily from densely loaded panels.

3x Fiber Cabling Density over LC Connectors
Three port MDC adapters fit directly into standard panel openings for duplex LC adapters.
1.25mm Ceramic Ferrule
The precision ferrules can reach up to 500 times insertion lifespan.
0.3dB Max. IL
Offers the same low losses as Low Loss LC duplex connectors.
Breakout Application
For breakout application in QSFP-DD, SFP-DD and OSFP transceivers.
Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from A-B to A-A without exposing fibers or needing any tools.
Separate Connector Housing from Boot
Rotate the Connector Body 180°
Align the Groove
Re-attach Boot to Connector Housing
Specifications

2m (7ft) MDC UPC to LC UPC Duplex Uniboot OS2 PVC BIF Fiber Optic Patch Cables

US Conec's ELiMENT® MDC connector is a Very Small Form Factor (VSFF) duplex optical connector and is manufactured using 1.25mm ceramic ferrule technology. Push-pull boot can easily be inserted and removed from high density cabling without special tooling. It is designed for high-density fiber patching in 100/400/800G data centers which need space saving and reduce cable management troubles.

Its reverse-polarity design allows for quick and easy polarity conversion without exposing the fibers or needing any tools. SFP-DD, OSFP and QSFP-DD transceivers can be directly connected by these patch cords.

Specifications
Connector Type
MDC to LC
Polish Type
UPC to UPC
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Attenuation at 1310nm
≤0.4 dB/km
Attenuation at 1550nm
≤0.3 dB/km
Fiber Grade
Corning G.657.A1 Fiber
Cable Jacket
PVC
Fiber Count
Duplex
Cable Diameter
2.0mm
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Tensile Strength
(Long/Short Term)
60/100N
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 2
Scenario 1
View products
Scenario 2
View products
Features
High-density Cabling in 100/400/800G Data Centers
The uniboot fibers are ideal for reducing cabling congestion in high density patch fields.

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for slack storage and routing.

DirectConec™ Push-pull Boot

Allow Quick Plug without Tools in High-density Space.

Stackable Connector

Engage/disengaged easily from densely loaded panels.

3x Fiber Cabling Density over LC Connectors
Three port MDC adapters fit directly into standard panel openings for duplex LC adapters.
1.25mm Ceramic Ferrule
The precision ferrules can reach up to 500 times insertion lifespan.
0.3dB Max. IL
Offers the same low losses as Low Loss LC duplex connectors.
Breakout Application
For breakout application in QSFP-DD, SFP-DD and OSFP transceivers.
Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from A-B to A-A without exposing fibers or needing any tools.
Separate Connector Housing from Boot
Rotate the Connector Body 180°
Align the Groove
Re-attach Boot to Connector Housing

Questions & Answers

Customer Reviews

Resources

33,00 € (Excl. VAT)

39,27 € (Incl. VAT)

Pre-order