FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 2.
This picture is about 1.
This picture is about /.
This picture is about 1.
This picture is about 1.
This picture is about 2.
This picture is about 1.
This picture is about /.
This picture is about 1.

IES3110-16TF, 16-Port Gigabit Ethernet L2 Managed Industrial Switch, 16 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 75°C Operating Temperature

Hot #138513
Hot #138513

Realtek ERPS DIN-rail/Wall Mount Fanless

329,00 € (Excl. VAT)
FS P/N: IES3110-16TF
391,51 € (Incl. VAT)
FS P/N: IES3110-16TF
737 Sold
16 Reviews
22 Questions
67 in DE Warehouse, Get it by 16 May, 2024
150 in Transit, Get it by 25 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

IES3110-16TF, 16-Port Gigabit Ethernet L2 Managed Industrial Switch, 16 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 75°C Operating Temperature

The IES3110-16TF features 16x 10/100/1000BASE-T copper ports, 2x 100/1000BASE-X SFP ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP30 rated metal enclosure, it can operate within a wide temperature range of -40° to 75° C (-40 to 167° F). This switch is ideal for harsh environments, such as traffic control cabinets, factory floors, and the outdoor places where temperature is extremely low or high.

This industrial managed switch supports enhanced L2 functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, etc., and can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
16x 10/100/1000Base-T RJ45 | 2x 100/1000BASE-X SFP
MAC Address
8K
Switching Capacity
36Gbps
Input Voltage
12-48VDC, 24VAC
Forwarding Rate
26.79Mpps
Max. Power Consumption
12.5W (DC Input), 15W (AC Input)
Flash Memory
16MB (NOR)
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
10,000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
4.1Mbits
Operating Humidity
5-95% (non-condensing)
Dimensions (HxWxD)
5.98''x2.59''x4.21'' (152x66x107mm)
Installation
DIN-rail Mount or Wall Mount
Fan Number
Fanless
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP30 Rated Metal Enclosure
MTBF
>100,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Optical-Electrical Hybrid Network Solution
View products

Features

IP30 Aluminum Metal Housing Suitable for Industrial Environments
IES3110-16TF is equipped with rugged IP30 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40° to 75°C.
IP30 Enclosure
Shock and Vibration Resistant
-40°–75° C Temperature
6KV DC ESD Protection
Compact Ethernet Industrial Switches Designed for Tight Spaces

The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.

ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel
Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.
Comprehensive Security Policy Protects from Network Threats
With network-level security and stability capabilities like SSH, ACL, DHCP Snooping, etc., it defends against network threats for energy, transportation, industrial production and industrial industries.
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES3110-16TF offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
RJ45 Ports
16x 10/100/1000 Base-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
SFP Ports
2x 100/1000BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
PoE Ports
8x PoE+
8x PoE+
PoE Budget
240W
240W
Management Layer
L2+
L2+
L2+
L2+
L2+
Time Management
NTP
PTP
PTP
PTP
PTP
IP Rating
IP30
IP40
IP30
IP30
IP30
Operating Temperature
-40 to 75°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
Installation
DIN-rail Mount or Wall Mount
DIN-rail Mount
DIN-rail Mount
DIN-rail Mount or Wall Mount
DIN-rail Mount or Wall Mount
VLAN, QoS, LACP, IGMP, ACL, DHCP, MSTP
yesyesyesyesyes
Static Routing
yesyes
MVRP/MRP
yesyes
Specifications

IES3110-16TF, 16-Port Gigabit Ethernet L2 Managed Industrial Switch, 16 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 75°C Operating Temperature

The IES3110-16TF features 16x 10/100/1000BASE-T copper ports, 2x 100/1000BASE-X SFP ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP30 rated metal enclosure, it can operate within a wide temperature range of -40° to 75° C (-40 to 167° F). This switch is ideal for harsh environments, such as traffic control cabinets, factory floors, and the outdoor places where temperature is extremely low or high.

This industrial managed switch supports enhanced L2 functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, etc., and can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
16x 10/100/1000Base-T RJ45 | 2x 100/1000BASE-X SFP
MAC Address
8K
Switching Capacity
36Gbps
Input Voltage
12-48VDC, 24VAC
Forwarding Rate
26.79Mpps
Max. Power Consumption
12.5W (DC Input), 15W (AC Input)
Flash Memory
16MB (NOR)
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
10,000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
4.1Mbits
Operating Humidity
5-95% (non-condensing)
Dimensions (HxWxD)
5.98''x2.59''x4.21'' (152x66x107mm)
Installation
DIN-rail Mount or Wall Mount
Fan Number
Fanless
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP30 Rated Metal Enclosure
MTBF
>100,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Optical-Electrical Hybrid Network Solution
View products
Features
IP30 Aluminum Metal Housing Suitable for Industrial Environments
IES3110-16TF is equipped with rugged IP30 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40° to 75°C.
IP30 Enclosure
Shock and Vibration Resistant
-40°–75° C Temperature
6KV DC ESD Protection
Compact Ethernet Industrial Switches Designed for Tight Spaces

The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.

ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel
Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.
Comprehensive Security Policy Protects from Network Threats
With network-level security and stability capabilities like SSH, ACL, DHCP Snooping, etc., it defends against network threats for energy, transportation, industrial production and industrial industries.
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES3110-16TF offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
RJ45 Ports
16x 10/100/1000 Base-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
SFP Ports
2x 100/1000BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
PoE Ports
8x PoE+
8x PoE+
PoE Budget
240W
240W
Management Layer
L2+
L2+
L2+
L2+
L2+
Time Management
NTP
PTP
PTP
PTP
PTP
IP Rating
IP30
IP40
IP30
IP30
IP30
Operating Temperature
-40 to 75°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
Installation
DIN-rail Mount or Wall Mount
DIN-rail Mount
DIN-rail Mount
DIN-rail Mount or Wall Mount
DIN-rail Mount or Wall Mount
VLAN, QoS, LACP, IGMP, ACL, DHCP, MSTP
yesyesyesyesyes
Static Routing
yesyes
MVRP/MRP
yesyes

Questions & Answers

Customer Reviews

Resources

329,00 € (Excl. VAT)

391,51 € (Incl. VAT)

67 in DE Warehouse