FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP28-25G-BX20.
This picture is about SFP28-25G-BX20.
This picture is about SFP28-25G-BX20.
This picture is about SFP28-25G-BX20.
This picture is about SFP28-25G-BX20.
This picture is about SFP28-25G-BX20.
This picture is about SFP28-25G-BX20.
This picture is about SFP28-25G-BX20.
This picture is about SFP28-25G-BX20.
This picture is about SFP28-25G-BX20.
This picture is about SFP28-25G-BX20.
This picture is about SFP28-25G-BX20.

Arista Networks SFP-25G-BD Compatible SFP28 25GBASE-D BiDi 1330nm-TX/1270nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module

#134385
#134385

Macom DFB ≤1.2W BIDI Simplex LC SMF

119,00 € (Excl. VAT)
FS P/N: SFP28-25G-BX20
141,61 € (Incl. VAT)
FS P/N: SFP28-25G-BX20
3 Sold
19 Reviews
6 Questions
Available for back order, Get It By May 31, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Arista Networks SFP-25G-BD Compatible 25GBASE SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1330nm-TX/1270nm-RX, 20km, LC, DOM)

The Arista Networks SFP-25G-BD compatible SFP28 transceiver provides up to 20 km of 25GBase-BX throughput over single-mode fiber (SMF) using 1330nm-TX/1270nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 25GBASE Ethernet connectivity options for 25G Ethernet, telecom and data centers. It is fully compliant with SFF-8472, SFF-8402, SFF-8432, SFF-8431, MSA and eCPRI standards.

Specifications
Arista Networks Compatible
SFP-25G-BD
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
PIN
TX Power
0~6dBm
Receiver Sensitivity
<-14dBm
Powerbudget
14dB
Receiver Overload
2.5dB
Power Consumption
≤1.2W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR
TX and RX
Protocols
eCPRI, SFF-8472, SFF-8432, SFF-8431

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
25G Connectivity with Direct Connect Cabling
View products
25G Connectivity with NIC
View products
Leaf-spine Connections
View products
25G Structured Cabling Connections
View products

Features

25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Specifications

Arista Networks SFP-25G-BD Compatible 25GBASE SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1330nm-TX/1270nm-RX, 20km, LC, DOM)

The Arista Networks SFP-25G-BD compatible SFP28 transceiver provides up to 20 km of 25GBase-BX throughput over single-mode fiber (SMF) using 1330nm-TX/1270nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 25GBASE Ethernet connectivity options for 25G Ethernet, telecom and data centers. It is fully compliant with SFF-8472, SFF-8402, SFF-8432, SFF-8431, MSA and eCPRI standards.

Specifications
Arista Networks Compatible
SFP-25G-BD
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
PIN
TX Power
0~6dBm
Receiver Sensitivity
<-14dBm
Powerbudget
14dB
Receiver Overload
2.5dB
Power Consumption
≤1.2W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR
TX and RX
Protocols
eCPRI, SFF-8472, SFF-8432, SFF-8431

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
25G Connectivity with Direct Connect Cabling
View products
25G Connectivity with NIC
View products
Leaf-spine Connections
View products
25G Structured Cabling Connections
View products
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C

Questions & Answers

Customer Reviews

Resources

119,00 € (Excl. VAT)

141,61 € (Incl. VAT)

Available for back order