FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OFP2-100-Q.
This picture is about OFP2-100-Q.
This picture is about OFP2-100-Q.
This picture is about OFP2-100-Q.
This picture is about OFP2-100-Q.
This picture is about OFP2-100-Q.
This picture is about OFP2-100-Q.
This picture is about OFP2-100-Q.
This picture is about OFP2-100-Q.
This picture is about OFP2-100-Q.

Fluke Networks OptiFiber® Pro OFP2-100-Q OTDR with 2.5mm SC/UPC Connector

#128400
#128400

Fluke Networks SC/UPC SmartLoop™ OTDR tech LinkWare™

19.088,00 € (Excl. VAT)
FS P/N: OFP2-100-Q
22.714,72 € (Incl. VAT)
FS P/N: OFP2-100-Q
1 Sold
0 Review
2 Questions
Pre-order, Ship by Jul 31, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Fluke Networks OptiFiber® Pro OFP2-100-Q OTDR

Fluke Networks' OptiFiber Pro Series OTDRs are designed to make every level of user more efficient whether working in data centers and other applications. Novice users can set up and shoot traces in no time by using the Auto OTDR function which analyzes the fiber under test and then chooses appropriate settings. OTDR can help users identify link failures and is an essential tool for engineers.

Specifications
Part Number
OFP2-100-Q
Dynamic Range
850 nm(28 dB),1300 nm (30 dB),1310 nm (32 dB),1550 nm (30 dB)
Wavelength
850 nm/1300 nm/1310 nm/1550 nm
Test Range
40 km (MM), 130 km (SM)
Compatible fiber types
MMF/SMF
Attenuation Dead Zone
2.5m~3.7m
Event Dead Zone
0.5m~0.6m
VFL Function
Yes
VFL Output Power
316 µW ≤ peak power ≤ 1.0 mW
Sampling Resolution
3 cm to 400 cm
Battery life
8 hr
Operating Temperature
-10ºC to 45ºC (14°F to 113°F)
Storage Temperature
-10ºC to +60ºC (14°F to 140°F)
Data Storage
1000 records
Dimensions
2.625'' x 5.25'' x 11'' (6.67 x 13.33 x 27.94 cm)
Weight
1.28 kg (Mainframe with module and battery)
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Fluke Networks OptiFiber® Pro OFP2-100-Q OTDR

Multiple Wavelengths Support

Troubleshoot and Document Fiber Faster

OptiFiber® Pro OFP2-100-Q Advanced OTDR
Save Time and High Efficiency

Two second trace per wavelength and SmartLoop™ OTDR technology can help engineers complete tasks more efficiently.

Designed for Professional Fiber Testing
LinkWare™ PC Cable Test Management Software
LinkWare Cable Test Management Software lets you manage all the results from multiple testers using one PC application. Deliver professional, customized, graphical reports in a common format for Fluke Networks copper and fiber testers Incorporate new and innovative features to give technicians a tool that performs and reports test.
Specifications

Fluke Networks OptiFiber® Pro OFP2-100-Q OTDR

Fluke Networks' OptiFiber Pro Series OTDRs are designed to make every level of user more efficient whether working in data centers and other applications. Novice users can set up and shoot traces in no time by using the Auto OTDR function which analyzes the fiber under test and then chooses appropriate settings. OTDR can help users identify link failures and is an essential tool for engineers.

Specifications
Part Number
OFP2-100-Q
Dynamic Range
850 nm(28 dB),1300 nm (30 dB),1310 nm (32 dB),1550 nm (30 dB)
Wavelength
850 nm/1300 nm/1310 nm/1550 nm
Test Range
40 km (MM), 130 km (SM)
Compatible fiber types
MMF/SMF
Attenuation Dead Zone
2.5m~3.7m
Event Dead Zone
0.5m~0.6m
VFL Function
Yes
VFL Output Power
316 µW ≤ peak power ≤ 1.0 mW
Sampling Resolution
3 cm to 400 cm
Battery life
8 hr
Operating Temperature
-10ºC to 45ºC (14°F to 113°F)
Storage Temperature
-10ºC to +60ºC (14°F to 140°F)
Data Storage
1000 records
Dimensions
2.625'' x 5.25'' x 11'' (6.67 x 13.33 x 27.94 cm)
Weight
1.28 kg (Mainframe with module and battery)
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Fluke Networks OptiFiber® Pro OFP2-100-Q OTDR

Multiple Wavelengths Support

Troubleshoot and Document Fiber Faster

OptiFiber® Pro OFP2-100-Q Advanced OTDR
Save Time and High Efficiency

Two second trace per wavelength and SmartLoop™ OTDR technology can help engineers complete tasks more efficiently.

Designed for Professional Fiber Testing
LinkWare™ PC Cable Test Management Software
LinkWare Cable Test Management Software lets you manage all the results from multiple testers using one PC application. Deliver professional, customized, graphical reports in a common format for Fluke Networks copper and fiber testers Incorporate new and innovative features to give technicians a tool that performs and reports test.

Questions & Answers

Customer Reviews

Resources

19.088,00 € (Excl. VAT)

22.714,72 € (Incl. VAT)

Pre-order