FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PLC-104-MM-90-SCA-15.
This picture is about PLC-104-MM-90-SCA-15.
This picture is about PLC-104-MM-90-SCA-15.
This picture is about PLC-104-MM-90-SCA-15.
This picture is about PLC-104-MM-90-SCA-15.
This picture is about PLC-104-MM-90-SCA-15.
This picture is about PLC-104-MM-90-SCA-15.
This picture is about PLC-104-MM-90-SCA-15.

1 x 4 PLC Fiber Splitter, Mini Module, 900μm, SC/APC, Singlemode

Hot #12492
Hot #12492

50:50 ≤7.4dB IL ≤0.2dB PDL Optical Distribution Boxes Racks

11,00 € (Excl. VAT)
FS P/N: PLC-104-MM-90-SCA-15
13,09 € (Incl. VAT)
FS P/N: PLC-104-MM-90-SCA-15
36.4K Sold
152 Reviews
10 Questions
90 In DE Warehouse, Get It By May 2, 2024
350 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

1x 4 Blockless Fiber PLC Splitter, Singlemode, 900μm Fiber, SC/APC Connector

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations. It is designed for splitting a single input signal at 1260-1650nm equally into four output signals, and is available with SC/APC connector. These highly stable components perform superbly across temperature and wavelength providing low insertion loss, low input polarization sensitivity, excellent uniformity, and low return loss in 4-port configurations.
Blockless PLC splitter has stronger fiber protection than bare fiber splitter, which is a miniaturization result of cassette splitter. It's mainly used for various connection and distribution boxes or network cabinets, and commonly found in POL, Datacom, LAN, CATV, LCP, FTTx and More Applications.

Specifications
Package Style
Mini Module
Configuration Type
1x 4
Fiber Type
G.657A1
Operating Wavelength
1260~1650nm
Connector Type
SC/APC
Split Ratio
50/50
Input/Output Fiber Diameter
900μm
Input/Output Fiber Length
1.5m
Insertion Loss
≤ 7.4dB
Insertion Loss Uniformity
≤ 0.6dB
Return Loss Uniformity
≥55dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.2dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Fiber Mode
Singlemode
Steel Tube Dimensions (HxWxD)
0.16"x1.97"x0.28" (4x50x7mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the blockless splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 10.5dB max.IL and 55dB min.RL.

SC/APC Connectors

The fibers contain SC/APC connectors for plug and play, no need to splice.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Specifications

1x 4 Blockless Fiber PLC Splitter, Singlemode, 900μm Fiber, SC/APC Connector

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations. It is designed for splitting a single input signal at 1260-1650nm equally into four output signals, and is available with SC/APC connector. These highly stable components perform superbly across temperature and wavelength providing low insertion loss, low input polarization sensitivity, excellent uniformity, and low return loss in 4-port configurations.
Blockless PLC splitter has stronger fiber protection than bare fiber splitter, which is a miniaturization result of cassette splitter. It's mainly used for various connection and distribution boxes or network cabinets, and commonly found in POL, Datacom, LAN, CATV, LCP, FTTx and More Applications.

Specifications
Package Style
Mini Module
Configuration Type
1x 4
Fiber Type
G.657A1
Operating Wavelength
1260~1650nm
Connector Type
SC/APC
Split Ratio
50/50
Input/Output Fiber Diameter
900μm
Input/Output Fiber Length
1.5m
Insertion Loss
≤ 7.4dB
Insertion Loss Uniformity
≤ 0.6dB
Return Loss Uniformity
≥55dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.2dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Fiber Mode
Singlemode
Steel Tube Dimensions (HxWxD)
0.16"x1.97"x0.28" (4x50x7mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the blockless splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 10.5dB max.IL and 55dB min.RL.

SC/APC Connectors

The fibers contain SC/APC connectors for plug and play, no need to splice.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Questions & Answers

Customer Reviews

Resources

11,00 € (Excl. VAT)

13,09 € (Incl. VAT)

90 In DE Warehouse
350 In Global Warehouse