FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.

Cat6 Ethernet Bulk Cable, 1000ft (305m), UL Listed, 23AWG Solid Pure Bare Copper Wire, 550MHz, Unshielded (UTP), PVC CMR, with Reel (Yellow)

Hot #123973
Hot #123973

Solid Bare Copper PVC 1G Indoor

239,00 € (Excl. VAT)
FS P/N: C6UTPPVC
284,41 € (Incl. VAT)
FS P/N: C6UTPPVC
89 Sold
55 Reviews
8 Questions
1 in DE Warehouse, Get it by 16 May, 2024
38 in Global Warehouse, Get it by 24 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Cat6 Ethernet Bulk Cable, 1000ft (305m), UL Listed, 23AWG Solid Pure Bare Copper Wire, 550MHz, Unshielded (UTP), PVC CMR (Yellow)

Cat6 is a "4 twisted pairs" network cable used for 1000Base-T Ethernet applications up to 550MHz,and can also provide at speed of 10G rate with up to 37 meters transmission distance. It is backward compatible with the Cat5/5e standard. Cat6 cabling is suitable for office and building wiring, such as schools and shopping malls. This cable is perfect for all your advanced networking installations.

Specifications
Cable Type
Category 6
Shielding Type
UTP
Cable Jacket
PVC CMR
Cable Length
1000ft (305m)
Reference Bandwidth
550MHz
Data Rate Support
10/100/1000Base-T
Wire Gauge
23AWG
Cable Color
Yellow
Conductor Type
Solid Pure Bare Copper
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Number of Conductors
4 Pairs
Putup Type
Reel
Conductor Diameter (mm)
0.565 ± 0.005
Cable Outer Diameter (mm)
6.2 ± 0.4
Maximum Installation Tension (N)
110
Bend Radius (mm)
26.4
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Copper-based Cabling
Cat6 Interconnect
View products
Copper-based Cabling
View products

Features

How to Select CM, CMR and CMP Cable
Ethernet cable jacket rating comes in different types and materials. Each different type is used in different locations.
CMP
Used in air space above drop ceilings or below raised floors
CMR
Used in vertical cable chase between floors
CM
Used in office environment such as desktop cables connection
Up to 550MHz and Ensures Compatibility with 10/100/1000-T, 10G-T Ethernet

This cable speeds up to 550 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T and 10G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

CMR rated (Riser) used for floors, in-Wall, and non-plenum spaces

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Specifications

Cat6 Ethernet Bulk Cable, 1000ft (305m), UL Listed, 23AWG Solid Pure Bare Copper Wire, 550MHz, Unshielded (UTP), PVC CMR (Yellow)

Cat6 is a "4 twisted pairs" network cable used for 1000Base-T Ethernet applications up to 550MHz,and can also provide at speed of 10G rate with up to 37 meters transmission distance. It is backward compatible with the Cat5/5e standard. Cat6 cabling is suitable for office and building wiring, such as schools and shopping malls. This cable is perfect for all your advanced networking installations.

Specifications
Cable Type
Category 6
Shielding Type
UTP
Cable Jacket
PVC CMR
Cable Length
1000ft (305m)
Reference Bandwidth
550MHz
Data Rate Support
10/100/1000Base-T
Wire Gauge
23AWG
Cable Color
Yellow
Conductor Type
Solid Pure Bare Copper
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Number of Conductors
4 Pairs
Putup Type
Reel
Conductor Diameter (mm)
0.565 ± 0.005
Cable Outer Diameter (mm)
6.2 ± 0.4
Maximum Installation Tension (N)
110
Bend Radius (mm)
26.4
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Copper-based Cabling
Cat6 Interconnect
View products
Copper-based Cabling
View products
Features
How to Select CM, CMR and CMP Cable
Ethernet cable jacket rating comes in different types and materials. Each different type is used in different locations.
CMP
Used in air space above drop ceilings or below raised floors
CMR
Used in vertical cable chase between floors
CM
Used in office environment such as desktop cables connection
Up to 550MHz and Ensures Compatibility with 10/100/1000-T, 10G-T Ethernet

This cable speeds up to 550 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T and 10G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

CMR rated (Riser) used for floors, in-Wall, and non-plenum spaces

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Questions & Answers

Customer Reviews

Resources

239,00 € (Excl. VAT)

284,41 € (Incl. VAT)

1 in DE Warehouse
38 in Global Warehouse