FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about NVR802-DP-ZK-4T.
This picture is about NVR802-DP-ZK-4T.
This picture is about NVR802-DP-ZK-4T.
This picture is about NVR802-DP-ZK-4T.
This picture is about NVR802-DP-ZK-4T.
This picture is about NVR802-DP-ZK-4T.
This picture is about NVR802-DP-ZK-4T.
This picture is about NVR802-DP-ZK-4T.
This picture is about NVR802-DP-ZK-4T.
This picture is about NVR802-DP-ZK-4T.
This picture is about NVR802-DP-ZK-4T.
This picture is about NVR802-DP-ZK-4T.

NVR802-DP-ZK-4T, 8 Channel PoE Kit with 8 Pcs 2MP Dome Cameras, 5X Optical Zoom, Pre-Installed 4TB HDD, Without Network Cables

#192758
#192758

IR 8-Port PoE Human and Vehicle Classification

AUD2,861.10 (Incl. GST)
FS P/N: NVR802-DP-ZK-4T
FS P/N: NVR802-DP-ZK-4T
0 Sold
0 Review
2 Questions
18 in Global Warehouse, Get it by Wednesday, 3 July 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via StarTrack
Project Inquiry

NVR802-DP-ZK-4T, 8 Channel 2MP Varifocal Dome Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 8-channel Network Video Recorder (NVR). Along with color night vision, these dome security cameras include a built-in microphone, which adds a whole new dimension to your overall security monitoring. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.

Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Edge Storage
Micro SD, up to 128GB
IP Video Input
8-Channel
Field of View
107.4°~ 29.2°(H), 54.2°~ 16.3°(V), 111.0°~33.1°(D)
Decoding Capability
2x4K@30fps,4x4MP@30fps,
5x3MP@30fps,8x1080P@30fps
IR Range
Up to 40m (131ft)
Capacity
4TB (pre-installed Purple HDD), up to 10TB for each HDD
Audio
Built-in Microphone
Network Interface
1x 10M/100M/1000M port,8x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
2.7-13.5mm, AF automatic focusing and motorized zoom lens
USB Interface
1x USB 2.0(Front panel), 1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67, IK10
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V±25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Dimensions (HxWxD)
14.9" x 12.4" x 2.1"(380x315x53mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

Ultra Motion Detection

It can filter objects based on motion detection, detect motion of specified object types in the image, and trigger an alarm.

Smart Intrusion Prevention

It can significantly reduce false alarms caused by leaves, birds, lights, etc., accurately focusing on humans and vehicles. When an intrusion is detected, the mobile app receives alerts timely.

Turn Night into Day, Never miss a thing!

Presents colored images and captures vivid detail in low light conditions and significantly increases the probability of collecting valid human, vehicle, and event evidence through brighter monitoring.

Built to Last
Pro-grade heavy-duty aluminum housings protect against weather and vandalism, extending the life cycle of your camera so you can count on years of uninterrupted service.
Heat Rating
140°F
Cold Rating
-22°F
Water Rating
IP67
Vandal Resistant
IK10
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
2MP
5MP
8MP
2MP
2MP
Focal Length
2.8mm
4.0mm
2.8mm
2.8 ~ 12mm
2.7 ~ 13.5mm
Field of View
112.9°(H), 59.1°(V), 121.2°(D)
78.7°(H), 44.9°(V), 89.2°(D)
112.9°(H), 59.1°(V), 121.2°(D)
108.05°~ 32.59°(H), 56.81°~ 18.36°(V), 111.91°~36.53°(D)
121.36°~ 33.51° (H), 58.4°~ 14.9° (V), 139.9°~ 33.4° (D)
WDR
120dB
120dB
120dB
120dB
120dB
Built-in Mic
yesyes
IR Range
Up to 30m (98ft)
Up to 30m (98ft)
Up to 30m (98ft)
Up to 40m (131ft)
Up to 50m (164ft)
UMD
yes
SIP
yes
PoE Powered
yesyesyesyesyes
IP&IK Rating
IP67&IK10
IP67&IK10
IP67&IK10
IP67&IK10
IP67&IK10
Hard Drive Size
2TB
4TB
2TB
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed