FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about 7.
This picture is about 7.
This picture is about 77.
This picture is about 7.
This picture is about 7.
This picture is about 7.
This picture is about 7.
This picture is about 77.
This picture is about 7.
This picture is about 7.

70m (230ft) Arista Networks Compatible 200G QSFP-DD to 8 x 25G LC Duplex Active Optical Breakout Cable

#181622
#181622

≤3.3W 30mm Fiber NRZ

AUD1,963.50 (Incl. GST)
FS P/N: QDD-200G-8LCAO70-E
AUD1,785.00 (Excl. GST)
Import Fees included
FS P/N: QDD-200G-8LCAO70-E
3 Sold
2 Reviews
0 Question
Pre-order, Ship by Monday, 3 June 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via StarTrack
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Arista Compatible 200G QSFP-DD to 8x 25G LC Duplex AOC Cable (70-meter, QSFP-DD to 8xLC)

Arista Compatible 200G QSFP-DD to 8x 25G LC Duplex Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with QSFP-DD MSA CMIS 4.0, IEEE 802.3bs 200G-SR8 and IEEE 802.3by 25G-SR. It provides a connection of a 200G QSFP-DD port on one end and to eight 25G LC Duplex ports on the other end and is suitable for quick and simple connections within racks and across adjacent racks.


Note: The FS P/N is changed from QDD200-8LCAO70X to QDD-200G-8LCAO70-E, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-200G-8LCAO70-E
Vendor Name
FS
Connector Type
QSFP28-DD to Duplex-LC
Max Data Rate
200Gbps
Minimum Bend Radius
30mm
Cable Length
70m (230ft)
Wavelength
850nm
Cable Type
Optical Cable
Modulation Format
NRZ
Power Consumption
≤3.47W
Power supply
3.5V
Extend Temperature Range
-20°C to +85°C
Protocols
QSFP-DD MSA CMIS 4.0, IEEE 802.3bs 200G-SR8, IEEE 802.3by 25G-SR
Application
Ethernet, 5G Front Haul

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

200G-to-Eight LC Duplex 25G Link for Switch-to-Switch
View products

Features

Tested in Host Devices for Proven Interoperability
Every unit is quality tested in the targeted switch environment to guarantee flawless operations.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time compatibility requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.
Specifications

Arista Compatible 200G QSFP-DD to 8x 25G LC Duplex AOC Cable (70-meter, QSFP-DD to 8xLC)

Arista Compatible 200G QSFP-DD to 8x 25G LC Duplex Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with QSFP-DD MSA CMIS 4.0, IEEE 802.3bs 200G-SR8 and IEEE 802.3by 25G-SR. It provides a connection of a 200G QSFP-DD port on one end and to eight 25G LC Duplex ports on the other end and is suitable for quick and simple connections within racks and across adjacent racks.


Note: The FS P/N is changed from QDD200-8LCAO70X to QDD-200G-8LCAO70-E, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-200G-8LCAO70-E
Vendor Name
FS
Connector Type
QSFP28-DD to Duplex-LC
Max Data Rate
200Gbps
Minimum Bend Radius
30mm
Cable Length
70m (230ft)
Wavelength
850nm
Cable Type
Optical Cable
Modulation Format
NRZ
Power Consumption
≤3.47W
Power supply
3.5V
Extend Temperature Range
-20°C to +85°C
Protocols
QSFP-DD MSA CMIS 4.0, IEEE 802.3bs 200G-SR8, IEEE 802.3by 25G-SR
Application
Ethernet, 5G Front Haul

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
200G-to-Eight LC Duplex 25G Link for Switch-to-Switch
View products
Features
Tested in Host Devices for Proven Interoperability
Every unit is quality tested in the targeted switch environment to guarantee flawless operations.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time compatibility requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.

Questions & Answers

Customer Reviews

Resources

AUD1,963.50 (Incl. GST)

AUD1,785.00 (Excl. GST)

Pre-order