FS Australia FREE Delivery on Orders over AUD99 (Inc. GST)
Australia / $ AUD

Australia

FREE Delivery on Orders over AUD99 (Inc. GST)
This picture is about N1BSWIWH.
This picture is about N1BSWIWH.
This picture is about N1BSWIWH.
This picture is about N1BSWIWH.
This picture is about N1BSWIWH.
This picture is about N1BSWIWH.
This picture is about N1BSWIWH.
This picture is about N1BSWIWH.
This picture is about N1BSWIWH.
This picture is about N1BSWIWH.

British-Style Shuttered Faceplate Frame Insert, Label Pockets, Unloaded, Angled, 1 Port, White, 1.97'' x 0.98''

#161236
#161236

ABS RJ45

AUD1.21 (Incl. GST)
FS P/N: N1BSWIWH
AUD1.10 (Excl. GST)
Import Fees included
FS P/N: N1BSWIWH
7 Sold
0 Review
1 Question
993 Back in stock, Recently Get It By Monday, 22 July 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

British-Style Shuttered Faceplate Frame Insert, Label Pockets, Unloaded, Angled, 1-Port, White, 1.97'' x 0.98''

The Faceplate Frame Insert is ideal for your premise wiring applications, including home theater, VoIP phones and Ethernet. This Insert accepts one RJ45 Module, and mounts to British-Style Faceplate Frame.The insert is available in angled design, which features spring-loaded shutters to protect the connectors from dust and debris when not in use. Inserts are made of white durable ABS thermoplastic and will fit elegantly into any home or office decor for a stylish, professional installation.

Specifications
Product Type
Faceplate Frame
Vendor
FS
Material
ABS
Outlet Orientation
Angled
Color
White
Identification Type
Label Pockets
Operation Temperature
-20 to 68°C (-4 to 154°F)
Dimensions (HxW)
1.97''x0.98'' (50x25mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Design for Shuttered Insert
The shuttered inserts always pair with inline couplers. Angled design provide stress relief and beautified cable outlet. Spring-loaded shutters protect the connectors from dust and debris.
ABS thermoplastic
Angled Outlet Orientation
Easy to Install
Ideal for Residential and Commercial Applications

Hide the cables behind the wall with this cable outlet cover for a seamless, modern look. It is ideal for decorating your room, hallway, office or party and commercial.

Operating Instructions

Prepare the required materials

Install the insert to the faceplate frame

Toolless adapter connection

Insert the ethernet cable

Mount the faceplate frame to the back box

Terminate it onto wall sockets, installation completed

Specifications

British-Style Shuttered Faceplate Frame Insert, Label Pockets, Unloaded, Angled, 1-Port, White, 1.97'' x 0.98''

The Faceplate Frame Insert is ideal for your premise wiring applications, including home theater, VoIP phones and Ethernet. This Insert accepts one RJ45 Module, and mounts to British-Style Faceplate Frame.The insert is available in angled design, which features spring-loaded shutters to protect the connectors from dust and debris when not in use. Inserts are made of white durable ABS thermoplastic and will fit elegantly into any home or office decor for a stylish, professional installation.

Specifications
Product Type
Faceplate Frame
Vendor
FS
Material
ABS
Outlet Orientation
Angled
Color
White
Identification Type
Label Pockets
Operation Temperature
-20 to 68°C (-4 to 154°F)
Dimensions (HxW)
1.97''x0.98'' (50x25mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Design for Shuttered Insert
The shuttered inserts always pair with inline couplers. Angled design provide stress relief and beautified cable outlet. Spring-loaded shutters protect the connectors from dust and debris.
ABS thermoplastic
Angled Outlet Orientation
Easy to Install
Ideal for Residential and Commercial Applications

Hide the cables behind the wall with this cable outlet cover for a seamless, modern look. It is ideal for decorating your room, hallway, office or party and commercial.

Operating Instructions

Prepare the required materials

Install the insert to the faceplate frame

Toolless adapter connection

Insert the ethernet cable

Mount the faceplate frame to the back box

Terminate it onto wall sockets, installation completed

Questions & Answers

Customer Reviews

Resources

AUD1.21 (Incl. GST)

AUD1.10 (Excl. GST)

993 Back in stock