FS Australia FREE Delivery on Orders over AUD99 (Inc. GST)
Australia / $ AUD

Australia (English / $ AUD)

FREE Delivery on Orders over AUD99 (Inc. GST)
This picture is about N2FWHCL.
This picture is about N2FWHCL.
This picture is about N2FWHCL.
This picture is about N2FWHCL.
This picture is about N2FWHCL.
This picture is about N2FWHCL.
This picture is about N2FWHCL.
This picture is about N2FWHCL.
This picture is about N2FWHCL.
This picture is about N2FWHCL.

Single Gang Keystone Faceplate, Computer and Telephone Identification Icons, 2 Ports, White, 4.49'' x 2.76''

#159523
#159523

ABS RJ45/Fiber Keystone Jacks

AUD1.54 (Incl. GST)
FS P/N: N2FWHCL
AUD1.40 (Excl. GST)
Import Fees included
FS P/N: N2FWHCL
128 Sold
1 Review
2 Questions
1487 In Global Warehouse, Get It By Thursday, 9 May 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Single Gang Keystone Faceplate, Computer and Telephone Identification Icons, 2 Ports, White, 4.49''x 2.76''

The faceplate is single gang and mounts to FS's single gang back box FBCWH, and it is compatible with FS's RJ45 Keystone Modules and Fiber Keystone Jacks. It includes snap-in, color-coded port identification icons (computer and telephone marks) for easy identification.

The faceplate is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. The classic white color blends elegantly into your home or office decor, providing professional appearance while keeping the wiring organized.

Specifications
Product Type
Faceplate
Vendor
FS
Total Number of Ports
2
Color
White
Module Type
Keystone
Identification Type
Computer and Telephone Identification Icons
Outlet Orientation
Flat
Mount Orientation
Vertical
Material
ABS
Gang Opening Type
Single Gang
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxW)
4.49''x2.76'' (114x70mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Faceplate With Keystone Jack Ports

The faceplates are available in 5 port versions and snap-in, color-coded computer and telephone icons for easy identification.

Flush Mount Housing
This durable faceplate with an ivory gloss finish blends elegantly into any home or office decor.
High-strength ABS Material
User-friendly Angle
Easy to Install
Ideal for In-wall Wiring Installations

This single-gang wall plate provides a convenient method for your wiring applications, includingCat5e, Cat6, Cat6a, fiber optic, audio and video connection.

Specifications

Single Gang Keystone Faceplate, Computer and Telephone Identification Icons, 2 Ports, White, 4.49''x 2.76''

The faceplate is single gang and mounts to FS's single gang back box FBCWH, and it is compatible with FS's RJ45 Keystone Modules and Fiber Keystone Jacks. It includes snap-in, color-coded port identification icons (computer and telephone marks) for easy identification.

The faceplate is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. The classic white color blends elegantly into your home or office decor, providing professional appearance while keeping the wiring organized.

Specifications
Product Type
Faceplate
Vendor
FS
Total Number of Ports
2
Color
White
Module Type
Keystone
Identification Type
Computer and Telephone Identification Icons
Outlet Orientation
Flat
Mount Orientation
Vertical
Material
ABS
Gang Opening Type
Single Gang
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxW)
4.49''x2.76'' (114x70mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Faceplate With Keystone Jack Ports

The faceplates are available in 5 port versions and snap-in, color-coded computer and telephone icons for easy identification.

Flush Mount Housing
This durable faceplate with an ivory gloss finish blends elegantly into any home or office decor.
High-strength ABS Material
User-friendly Angle
Easy to Install
Ideal for In-wall Wiring Installations

This single-gang wall plate provides a convenient method for your wiring applications, includingCat5e, Cat6, Cat6a, fiber optic, audio and video connection.

Questions & Answers

Customer Reviews

Resources

AUD1.54 (Incl. GST)

AUD1.40 (Excl. GST)

1487 In Global Warehouse