FS Australia FREE Delivery on Orders over AUD99 (Inc. GST)
Australia / $ AUD

Australia

FREE Delivery on Orders over AUD99 (Inc. GST)
This picture is about N3FWHLP.
This picture is about N3FWHLP.
This picture is about N3FWHLP.
This picture is about N3FWHLP.
This picture is about N3FWHLP.
This picture is about N3FWHLP.
This picture is about N3FWHLP.
This picture is about N3FWHLP.
This picture is about N3FWHLP.
This picture is about N3FWHLP.

Single Gang Keystone Faceplate, Label Pockets, 3 Ports, White, 4.49'' x 2.76''

#159519
#159519

ABS RJ45/Fiber Keystone Jacks

AUD1.65 (Incl. GST)
FS P/N: N3FWHLP
AUD1.50 (Excl. GST)
Import Fees included
FS P/N: N3FWHLP
1 Sold
1 Review
2 Questions
1499 in Transit, Get it by Monday, 22 July 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Single Gang Keystone Faceplate, Label Pockets, 3 Ports, White, 4.49''x 2.76''

The faceplate is single gang and mounts to FS's single gang back box FBCWH, and it is compatible with FS's RJ45 Keystone Modules and Fiber Keystone Jacks. It includes label pockets to write down your notes for easy identification.

The faceplate is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. The classic white color blends elegantly into your home or office decor, providing professional appearance while keeping the wiring organized.

Specifications
Product Type
Faceplate
Vendor
FS
Total Number of Ports
3
Color
White
Module Type
Keystone
Identification Type
Label Pockets
Outlet Orientation
Flat
Mount Orientation
Vertical
Material
ABS
Gang Opening Type
Single Gang
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxW)
4.49''x2.76'' (114x70mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Faceplate With Keystone Jack Ports

The faceplates are available in 5 port versions and identification windows accept a printed or hand-written label.

Flush Mount Housing
This durable faceplate with an ivory gloss finish blends elegantly into any home or office decor.
High-strength ABS Material
User-friendly Angle
Easy to Install
Ideal for In-wall Wiring Installations

This single-gang wall plate provides a convenient method for your wiring applications, includingCat5e, Cat6, Cat6a, fiber optic, audio and video connection.

Specifications

Single Gang Keystone Faceplate, Label Pockets, 3 Ports, White, 4.49''x 2.76''

The faceplate is single gang and mounts to FS's single gang back box FBCWH, and it is compatible with FS's RJ45 Keystone Modules and Fiber Keystone Jacks. It includes label pockets to write down your notes for easy identification.

The faceplate is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. The classic white color blends elegantly into your home or office decor, providing professional appearance while keeping the wiring organized.

Specifications
Product Type
Faceplate
Vendor
FS
Total Number of Ports
3
Color
White
Module Type
Keystone
Identification Type
Label Pockets
Outlet Orientation
Flat
Mount Orientation
Vertical
Material
ABS
Gang Opening Type
Single Gang
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxW)
4.49''x2.76'' (114x70mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Faceplate With Keystone Jack Ports

The faceplates are available in 5 port versions and identification windows accept a printed or hand-written label.

Flush Mount Housing
This durable faceplate with an ivory gloss finish blends elegantly into any home or office decor.
High-strength ABS Material
User-friendly Angle
Easy to Install
Ideal for In-wall Wiring Installations

This single-gang wall plate provides a convenient method for your wiring applications, includingCat5e, Cat6, Cat6a, fiber optic, audio and video connection.

Questions & Answers

Customer Reviews

Resources

AUD1.65 (Incl. GST)

AUD1.50 (Excl. GST)

1499 in Transit