FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

Accelerating Your Discoveries

In the management of supermarkets, there are problems such as the difficulty of obtaining evidence for lost items, the high cost of offline store inspections, and the difficulty of unifying video monitoring.

FS solution uses bullet, dome, turret, fisheye and PTZ cameras to implement all-round monitoring of entrances and exits, checkout counters, shopping areas, and parking lots. Adopting the NVR to realize the unified deployment, management and video storage of all cameras, and deploy perimeter protection functions such as intrusion prevention in key locations.

Explore the Complete Solution Architectures

Featured Products

IPC301-5M-D

Key Applications: Shopping Area, Entrance

  • Super HD 5MP Network Camera

  • Smart IR Technology with 98ft Night Vision

  • IP67 Weatherproof & IK10 Vandal Resistant

IPC304-8M-B

Key Application: Outdoor Parking Lot

  • 4K Ultra HD Network Camera

  • Smart IR Technology with164ft Night Vision

  • IP67 Weatherproof & IK10 Vandal Resistant

IPC304-8M-D

Key Application: Checkout Counter

  • Captures 4K HD Video

  • Night Vision Distance up to 40m (131ft)

  • Smart H.265 Reduces Bandwidth and Storage

IPC501-5M-B

Key Application: Entrance

  • Super HD 5MP Network Camera

  • Smart IR Technology with 98ft Night Vision

  • IP67 Weatherproof & IK10 Vandal Resistant

S5860-20SQ

Key Application: Management Office

  • 24-Port Ethernet L3 Fully Managed Pro Switch

  • 20x 1G/10G SFP+, 4x 10G/25G SFP28, 2x 40G QSFP+

  • 760 Gbps Switching Capacity and 565 Mpps Forwarding Rate

S3410-24TS-P

Key Application: Management Office

  • 24-Port Gigabit Ethernet L2+ Fully Managed Pro PoE+ Switch

  • 24x 10/100/1000BASE-T RJ45 , 2x 1G/10G SFP+, 2x 1G RJ45/SFP Combo

  • 740W Power Budget Powers More Devices

Advantages

Super HD Surveillance

  • High-definition video of 5MP and 8MP can pick up more details.

  • Videos affected by strong light are clearly visible with DSP.

  • Fisheye cameras with "de-warping" mode enable 360° monitoring.

Efficient Management

  • NVR can monitor multiple locations on one screen simultaneously.

  • VCA smart search finds footage easily by date, events, and tags.

  • VMS and mobile Apps are available to monitor remotely.

Cost Saving

  • Encoding with smart H.265 saves up to 75% of storage space.

  • One-stop purchase of components, saving time and labor costs.

  • Compatible with 3rd party devices supporting ONVIF protocol.

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000