FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

Ensure the Safety of Amusement Parks

The continuing coronavirus (COVID-19) crisis is creating enormous uncertainty and challenge, especially for the resumption of public entertainment places such as amusement parks. At present, amusement parks have begun to reopen to the public.

In order to ensure the smooth resumption of the amusement park, FS launched a video surveillance solution. The solution ensures the safety of tourists during special periods through mask detection and social distance reminders, while allowing businesses to easily maintain, monitor, and manage the magic of your park.

Explore the Complete Solution Architectures

Featured Products

IPC401HT-4M-B

Key Application: Park Entrance

  • 4 Megapixel Bullet Camera with 4.0mm Fixed Lens

  • Thermal and Optical Dual-spectrum Images

  • Human Body Temperature Screening

IPC201-2M-B

Key Application: Perimeter Fence

  • 2MP Bullet Camera with Fixed 2.8mm Lens

  • Free App and Remote Access

  • 98ft Night Vision, IP67 Weatherproof

IPC604-4M-B

Key Application: Queuing Entrance

  • 4MP Bullet Camera, Plug-and-Play

  • Deep Face Capture or Triggered by Alarm Input

  • Deep People Counting

S5860-20SQ

Key Application: Monitor Center

  • All 10G/25G/40G Ports Support Stacking

  • Support WEB/CLI/SNMP/SSH for Flexible Operation

  • IPv4/IPv6 Dual-Stack for Future Network Expansion

S3410-48TS-P

Key Application: Monitor Center

  • 48 Auto-sensing PoE+ Ports

  • Support ERPS, QoS, OSPF, DHCP Server, ACL, etc.

  • Support WEB/CLI/SNMP/SSH for Flexible Operation

NVR304-32C

Key Application: Monitor Center

  • Support 32 Cameras and up to 12MP Resolution

  • Support up to 4x 10TB Hard Drive (Not Included)

  • H.265 + Smart Encoding Technology

NVD3510-4K

Key Application: Monitor Center

  • H.265, H.264, MPEG Video Compression

  • Compatible with Devices Which Support ONVIF

  • Ultra-high Decoding Capability, up to 8 MP on 10 Channels

IPC307ET-2M-W

Key Applications: Entrance & Exit

  • Face, Body Temperature Detection

  • Local Offline Recognition, 10,000 Face Capacity

  • Face Recognition Accuracy Rate>99%, False Rate

Advantages

Accurate Records

  • Temperature monitoring accuracy: ±0.1℃, with blackbody.

  • With mask detection function (detection rate>99%) to realize intelligent control.

  • Intelligent headcount in case of multiple entrances, no manual.

Reliable Surveillance

  • Offers safe, efficient non-contact temperature monitoring.

  • Monitors the number of people in the amusement park.

  • Helps to maintain social distancing in the amusement park.

Flexible Setup

  • Counting with deep learning algorithm helps improve staff productivity.

  • Easily manageable on NVR, mobile app and VMS with remote monitoring.

  • Real-time framing, NVR enables you to monitor multiple locations from one screen.

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000