FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD

Singapore

FREE NEXT DAY DELIVERY on Orders Over SGD99
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.

HW OSGXGSD01 Compatible XGS-PON&GPON Combo OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class D 20km DOM Simplex SC/UPC SMF Optical Transceiver Module

New #210527
New #210527

Semtech DFB&EML 3.5W 10G/10G SC/UPC

SGD898.00 (Excl. GST)
FS P/N: XSG-SFP-D-L
SGD978.82 (Incl. GST)
FS P/N: XSG-SFP-D-L
0 Sold
0 Review
0 Question
Pre-order, Ship by 27 May 2024
See more warehouse availability
Free Shipping via Fedex International Priority
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

HW OSGXGSD01 Compatible 10G-TX/10G(2.5G)-RX & 2.5G-TX/1.25G-RX XGS-PON&GPON Combo OLT Class D Transceiver Module (SMF, 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX, 20km, SC/UPC, DOM)

The HW OSGXGSD01 Compatible 10G-TX/10G(2.5G)-RX & 2.5G-TX/1.25G-RX transceiver module is specifically designed for 10-Gigabit-capable Symmetric Passive Optical Network (XGSPON&GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON Combo OLT Small Form-Factor Pluggable Plus (SFP+) transceiver provides a symmetric 9.953Gbps, 2.488Gbps & 1.244Gbps upstream and 9.953Gbps & 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. Digital diagnostic monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.9807. 1, ITU-T G.984.5, ITU-T G.984.2, ITU-T G.987.2 and SFP+ MSA.

Specifications
HW Compatible
OSGXGSD01
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelengh
1577nm-TX/1270nm-RX
1490nm-TX/1310nm-RX
Data Rate
9.953G-TX/9.953G&2.488G-RX
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML+DFB
Receiver Type
APD
Tx Power
8~11dBm (9.953G)
6~10dBm (2.488G)
Rx Power
-32~-11dBm (9.953G)
-33.5~-13dBm (2.488G)
-35~-15dBm (1.244G)
Class
D
Max Link Budget
35dB
Receiver Overload
≤-11dBm (9.953G)
≤-13dBm (2.488G)
≤-15dBm (1.244G)
Receiver Sensitivity
≥-32dBm (9.953G)
≥-33.5dBm (2.488G)
≥-35dBm (1.244G)
Power Consumption
3.5W
Extinction Ratio
8.2dB
Application
FTTH, FTTC, FTTB, XGS-PON Access network, XG-PON Access network, GPON Access network
Protocols
ITU-T G.9807. 1
ITU-T G.984.5
ITU-T G.984.2
ITU-T G.987.2
SFP+ MSA
Operating Temperature
0 to 70°C (32℉ to 158℉)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Ensuring Outstanding Quality Assurance

Manufactured using advanced craftsmanship, our modules pay attention to every detail, ensuring that each product possesses a high level of reliability and outstanding performance.

Semtech Chip

High-quality semiconductor chips and optical components ensure stable operation and low power consumption

Thick Gold Plating

Facilitating reliable connections with durability and plug-and-play resistance

Zinc Alloy Shell

Efficient heat dissipation and wear resistance for enhanced performance

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Specifications

HW OSGXGSD01 Compatible 10G-TX/10G(2.5G)-RX & 2.5G-TX/1.25G-RX XGS-PON&GPON Combo OLT Class D Transceiver Module (SMF, 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX, 20km, SC/UPC, DOM)

The HW OSGXGSD01 Compatible 10G-TX/10G(2.5G)-RX & 2.5G-TX/1.25G-RX transceiver module is specifically designed for 10-Gigabit-capable Symmetric Passive Optical Network (XGSPON&GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON Combo OLT Small Form-Factor Pluggable Plus (SFP+) transceiver provides a symmetric 9.953Gbps, 2.488Gbps & 1.244Gbps upstream and 9.953Gbps & 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. Digital diagnostic monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.9807. 1, ITU-T G.984.5, ITU-T G.984.2, ITU-T G.987.2 and SFP+ MSA.

Specifications
HW Compatible
OSGXGSD01
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelengh
1577nm-TX/1270nm-RX
1490nm-TX/1310nm-RX
Data Rate
9.953G-TX/9.953G&2.488G-RX
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML+DFB
Receiver Type
APD
Tx Power
8~11dBm (9.953G)
6~10dBm (2.488G)
Rx Power
-32~-11dBm (9.953G)
-33.5~-13dBm (2.488G)
-35~-15dBm (1.244G)
Class
D
Max Link Budget
35dB
Receiver Overload
≤-11dBm (9.953G)
≤-13dBm (2.488G)
≤-15dBm (1.244G)
Receiver Sensitivity
≥-32dBm (9.953G)
≥-33.5dBm (2.488G)
≥-35dBm (1.244G)
Power Consumption
3.5W
Extinction Ratio
8.2dB
Application
FTTH, FTTC, FTTB, XGS-PON Access network, XG-PON Access network, GPON Access network
Protocols
ITU-T G.9807. 1
ITU-T G.984.5
ITU-T G.984.2
ITU-T G.987.2
SFP+ MSA
Operating Temperature
0 to 70°C (32℉ to 158℉)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Ensuring Outstanding Quality Assurance

Manufactured using advanced craftsmanship, our modules pay attention to every detail, ensuring that each product possesses a high level of reliability and outstanding performance.

Semtech Chip

High-quality semiconductor chips and optical components ensure stable operation and low power consumption

Thick Gold Plating

Facilitating reliable connections with durability and plug-and-play resistance

Zinc Alloy Shell

Efficient heat dissipation and wear resistance for enhanced performance

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Questions & Answers

Customer Reviews

Resources

SGD898.00 (Excl. GST)

SGD978.82 (Incl. GST)

Pre-order