FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD

Singapore

FREE NEXT DAY DELIVERY on Orders Over SGD99
This picture is about 10ESFP-52-PR30-I.
This picture is about 10ESFP-52-PR30-I.
This picture is about 10ESFP-52-PR30-I.
This picture is about 10ESFP-52-PR30-I.
This picture is about 10ESFP-52-PR30-I.
This picture is about 10ESFP-52-PR30-I.
This picture is about 10ESFP-52-PR30-I.
This picture is about 10ESFP-52-PR30-I.
This picture is about 10ESFP-52-PR30-I.
This picture is about 10ESFP-52-PR30-I.

H3C Compatible 10G EPON OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class PR30 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)

#192917
#192917

Semtech EML&DFB <3W SC/UPC

SGD284.00 (Excl. GST)
FS P/N: 10ESFP-52-PR30-I
SGD309.56 (Incl. GST)
FS P/N: 10ESFP-52-PR30-I
5 Sold
2 Reviews
2 Questions
Pre-order, Ship by 26 Jun 2024
See more warehouse availability
Free Shipping via Fedex International Priority
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

H3C Compatible 10.3125G-TX/10.3125G-RX and 1.25G-TX/1.25G-RX EPON OLT PR30 Transceiver Module (SMF, 1577nmTx/1270nmRx and 1490nmTx/1310nmRx, 20km, SC/UPC, DOM)

The H3C Compatible 10.3125G-TX/10.3125G-RX and 1.25G-TX/1.25G-RX transceiver module is specifically designed for Ethernet Passive Optical Network (EPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The EPON OLT Small Form-factor Pluggable Plus (SFP+) transceiver provides a symmetric 10.3125Gbps & 1.25Gbps upstream and 10.3125Gbps & 1.25Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with IEEE 802.3 2018, SFF 8472 and RoHS.

Specifications
Part Number
10ESFP-52-PR30-I
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelength
1577nm-TX/1270nm-RX
1490nm-TX/1310nm-RX
Data Rate
10.3125G-TX/10.3125G-RX
1.25G-TX/1.25G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML (1577nm)
DFB (1490nm)
Receiver Type
APD
Tx Power
2~5dBm (10.3125G)
3~7dBm (1.25G)
Rx Power
-28~-6dBm (10.3125G)
-30~-10dBm (1.25G)
Class
PR30
Number of Pins
20PIN
Receiver Overload
-6dBm (10.3125G)
-10dBm (1.25G)
Receiver Sensitivity
-28dBm (10.3125G)
-30dBm (1.25G)
Power Consumption
≤3W
Extinction Ratio
6dB (10.3125G)
5dBm (1.25G)
Application
10G EPON
Protocols
IEEE 802.3 2018, SFF 8472
Industrial Temperature Range
-40 to 85°C (-40 to 186°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Specifications

H3C Compatible 10.3125G-TX/10.3125G-RX and 1.25G-TX/1.25G-RX EPON OLT PR30 Transceiver Module (SMF, 1577nmTx/1270nmRx and 1490nmTx/1310nmRx, 20km, SC/UPC, DOM)

The H3C Compatible 10.3125G-TX/10.3125G-RX and 1.25G-TX/1.25G-RX transceiver module is specifically designed for Ethernet Passive Optical Network (EPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The EPON OLT Small Form-factor Pluggable Plus (SFP+) transceiver provides a symmetric 10.3125Gbps & 1.25Gbps upstream and 10.3125Gbps & 1.25Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with IEEE 802.3 2018, SFF 8472 and RoHS.

Specifications
Part Number
10ESFP-52-PR30-I
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelength
1577nm-TX/1270nm-RX
1490nm-TX/1310nm-RX
Data Rate
10.3125G-TX/10.3125G-RX
1.25G-TX/1.25G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML (1577nm)
DFB (1490nm)
Receiver Type
APD
Tx Power
2~5dBm (10.3125G)
3~7dBm (1.25G)
Rx Power
-28~-6dBm (10.3125G)
-30~-10dBm (1.25G)
Class
PR30
Number of Pins
20PIN
Receiver Overload
-6dBm (10.3125G)
-10dBm (1.25G)
Receiver Sensitivity
-28dBm (10.3125G)
-30dBm (1.25G)
Power Consumption
≤3W
Extinction Ratio
6dB (10.3125G)
5dBm (1.25G)
Application
10G EPON
Protocols
IEEE 802.3 2018, SFF 8472
Industrial Temperature Range
-40 to 85°C (-40 to 186°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Questions & Answers

Customer Reviews

Resources

SGD284.00 (Excl. GST)

SGD309.56 (Incl. GST)

Pre-order