RS9450 is a 4U 4-socket rack server developed based on the Intel Purley platform, with outstanding high performance, high reliability, and easy expansion. FS offers a range of pre-configured options for versatility to meet the needs of modern and evolving businesses. When configuring your custom server, you'll have the choice of 4 second-generation Intel® Xeon® Scalable series processors, 4~48 16/32G memory, 1~24 SAS/SATA/SSD hard drives and up to 14 PCIe Gen 3.0 expansion slots.
Supports multiple RAS features for increased reliability, availability, and serviceability. Perfectly supports Intel chip-levelStandard RAS and Advanced RAS features, and provides power supply, fan redundancy, hot-replacement support forharddisks, power supplies.
Click to open expanded view
Customized RS9450, 4U Rack Server, 24 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 1600W Redundant
Specifications
4U Rack Server, 24 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 1600W Redundant
Product Spotlights
Adopt a new micro-architecture design
Support up to 2x 2nd Generation Intel®xeon® Scalable processors and the new C620 series chipset
Support 14 expansion slots, providing users with flexible connection options
Support up to 24 hot-plug 3.5''/2.5'' SFF hard drives
Supports Intel chip-level Standard RAS and Advanced RAS features
Integrated with a new generation ARM management chip, providing multi-language component-level status monitoring and fault diagnosis
Support remote control of server power consumption and performance
Support interface BIOS configuration, RAID and network deployment
Support advanced management functions such as IPMI2.0, SOL, KVM Over IP, virtual media, etc.
Provide 1 RJ45 management network port
Support NCSI function
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Quick Assistant Technology (Intel® QAT)
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support chassis intrusion detection alarm
Support frequency reduction function, which can reduce system energy consumption at a low load
Support RAID protection function to provide different levels of data redundancy protection
Connectivity Solutions
Features
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 4 | 2 | 2 |
Form Factors | 4U | 4U | 4U |
DIMM Slots | 48 | 24 | 16 |
Memory | Up to 6 TB RAM (48x 128GB) | Up to 6 TB RAM (24x 256GB) | Up to 4 TB RAM (16x 256GB) |
Drive Bays | 24x 3.5''/2.5'' | 24x 3.5''/2.5'' | 36x 3.5"/2.5" |
Power Supply | 1600W 2+2 Redundant | 2000W 2+2 Redundant | 1200W 1+1 Redundant |
Windows Server 2019 | — | ||
RedHat Linux 7.5 | — | ||
VMware ESXi 6.7 U1 | — |
Videos
4U Rack Server, 24 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 1600W Redundant
RS9450 is a 4U 4-socket rack server developed based on the Intel Purley platform, with outstanding high performance, high reliability, and easy expansion. FS offers a range of pre-configured options for versatility to meet the needs of modern and evolving businesses. When configuring your custom server, you'll have the choice of 4 second-generation Intel® Xeon® Scalable series processors, 4~48 16/32G memory, 1~24 SAS/SATA/SSD hard drives and up to 14 PCIe Gen 3.0 expansion slots.
Supports multiple RAS features for increased reliability, availability, and serviceability. Perfectly supports Intel chip-levelStandard RAS and Advanced RAS features, and provides power supply, fan redundancy, hot-replacement support forharddisks, power supplies.
Product Spotlights
Adopt a new micro-architecture design
Support up to 2x 2nd Generation Intel®xeon® Scalable processors and the new C620 series chipset
Support 14 expansion slots, providing users with flexible connection options
Support up to 24 hot-plug 3.5''/2.5'' SFF hard drives
Supports Intel chip-level Standard RAS and Advanced RAS features
Integrated with a new generation ARM management chip, providing multi-language component-level status monitoring and fault diagnosis
Support remote control of server power consumption and performance
Support interface BIOS configuration, RAID and network deployment
Support advanced management functions such as IPMI2.0, SOL, KVM Over IP, virtual media, etc.
Provide 1 RJ45 management network port
Support NCSI function
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Quick Assistant Technology (Intel® QAT)
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support chassis intrusion detection alarm
Support frequency reduction function, which can reduce system energy consumption at a low load
Support RAID protection function to provide different levels of data redundancy protection
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 4 | 2 | 2 |
Form Factors | 4U | 4U | 4U |
DIMM Slots | 48 | 24 | 16 |
Memory | Up to 6 TB RAM (48x 128GB) | Up to 6 TB RAM (24x 256GB) | Up to 4 TB RAM (16x 256GB) |
Drive Bays | 24x 3.5''/2.5'' | 24x 3.5''/2.5'' | 36x 3.5"/2.5" |
Power Supply | 1600W 2+2 Redundant | 2000W 2+2 Redundant | 1200W 1+1 Redundant |
Windows Server 2019 | — | ||
RedHat Linux 7.5 | — | ||
VMware ESXi 6.7 U1 | — |
Questions & Answers
Customer Reviews
Resources
US$16,208.00