These locking power cords are ideal for powering your high voltage/ high current equipment. On one end, the plug connects to a Locking NEMA L5-15R outlet or receptacle, while on the other end the IEC60320 C13 Connector can power monitors, computers, printers, scanners, TVs, sound systems, and many more devices and appliances which have the IEC60320 C14 inlet. Additionally, this power cord features a twist-lock plug which rotates to lock into the matching receptacle.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.
Click to open expanded view
4ft (1.2m) Locking NEMA L5-15P to IEC60320 C13 14AWG 125V/15A Power Cord, Black
#156634
#156634
US$15.00
FS P/N: PL515C13-15AFS P/N: PL515C13-15A
15 Sold
2 Reviews
2 Questions
Pre-order, Ship by 08 Aug, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Project Inquiry
1-Year Warranty
4ft (1.2m) LOCKING NEMA L5-15P to IEC60320 C13 14AWG 125V/15A Power Cord, Black
Specifications
Male Plug
LOCKING NEMA L5-15P
Female Connector
IEC60320 C13
Voltage Compatibility
100-125V
Maximum Input Amps
15A
Overall Length
4ft (1.2m)
Cable Jacket Color
Black
Gauge
14AWG
Cable Outer Diameter
9.3 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
15A/125V Stable Transmission
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Best electrical and thermal conductivity.
SJT Jacket
VW-1 grade, reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of conductors against external environment.
Questions & Answers
Ask a question
All (2)Compatibility (1)Custom Color (1)
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
Y***a
United States
May 01, 2023
I am very pleased with my experience. David responded to my inquiry extremely fast and shipped my order within hours of payment. I highly recommend FS.COM to anyone looking for great customer service, super fast shipping and superior product.
Verified Purchase
Helpful 7
Comment 0A***s
Australia
January 26, 2023
Great value for your money. I used these power cords to replace the ones that I brought with me from Europe, to spare the bulky adapters. My computers kept working, so I assume the cord does what it is supposed to do, delivering power from the outlets to where it's needed.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed