FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-FR4-400G Optical Transceiver Module Overall Introduction | FS.
00:59
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G Optical Transceiver Module Overall Introduction | FS.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.
This picture is about QDD-FR4-400G.

Generic Compatible QSFP-DD 400GBASE-FR4 PAM4 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module

Hot #97307
Hot #97307

Inphi 7nm DSP EML ≤ 9W Duplex LC SMF

784,21 € (Incl. VAT)
FS P/N: QDD-FR4-400G
343 Sold
17 Reviews
15 Questions
187 in DE Warehouse, Get it by 30 Jul, 2024
17 in Global Warehouse, Get it by 12 Aug, 2024
100 in Transit, Get it by 23 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 400GBASE-FR4 QSFP-DD PAM4 Optical Transceiver Module (SMF, 1310nm, 2km, LC, DOM)

The 400GBASE-FR4 module, Duplex LC connector, up to 2km over parallel single-mode fiber. It is compliant to IEEE 802.3bs, 400GBASE-FR4 Spec of 100G Lambda MSA group, and 400GAUI-8/CEI-56G-VSR-PAM4 standards.
The 400 Gigabit Ethernet signal is carried over four CWDM grid optical wavelengths. Multiplexing and demultiplexing of the four wavelengths are managed within the device.


Note: The FS P/N is changed from QSFPDD-FR4-400G to QDD-FR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-FR4-400G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
400Gbps
Wavelength
1271nm,1291nm,1311nm,1331nm
Max Cable Distance
2km
Connector
Duplex LC (UPC)
Media
SMF
Transmitter Type
CWDM EML
Receiver Type
PIN
TX Power
-3.3~3.5dBm
RX Power
-7.3~3.5dBm
Powerbudget
4dB
Modulation
8x 50G PAM4
Power Consumption
≤ 9W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DSP
TX and RX
Inbuilt FEC
No
Core Size
G.652/9um
Packaging Technology
COB
Protocols
IEEE 802.3bs, QSFP-DD MSA, CMIS 4.1
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 400G
Built-in Inphi 7nm DSP Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Inphi 7nm DSP Chip
Stable Transmission
≤9W
Low Power Consumption
53G EML Laser
Ensure Production
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
1310nm
850nm
850nm
1310nm
1310nm
1310nm
Connector
Duplex LC
MTP/MPO-16
MTP/MPO-16
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
Cable Distance (Max.)
2km@SMF
100m@MMF
70m/100m@MMF
500m@SMF
500m@SMF
2km@SMF
Modulation
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
DSP
Inphi DSP
Inphi DSP
Inphi DSP
Broadcom 7nm DSP
Broadcom 7nm DSP
Inphi DSP
Power Consumption
≤9W
≤10W
≤10W
≤10W
≤10W
≤9W
Transmitter Type
CWDM EML
VCSEL
VCSEL
DFB
DFB
EML
Packaging Technology
COB
COB
COB
COB
COB
COB
Protocols
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
OSFP MSA, CMIS Rev4.1, OIF 56G PAM4, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev5.0, OIF 56G PAM4, IEEE 802.3cd
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
OSFP MSA, CMIS 4.0, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
Application
Data Center
Data Center
400G to 8x50G Breakout
Data Center
400G to 8x50G Breakout
Data Center
800G to 2x400G Breakout
400G to 4x100G Breakout
Data Center
800G to 2x400G Breakout
400G to 4x100G Breakout
Data Center
Questions & Answers
Ask a question
All (15)Specification (3)Compatibility (1)Connectors (1)Modulation (1)Nokia Series (1)Optical Signal (1)Ports (1)Power Consumption (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
17
0
0
0
0

H***z

Australia

October 20, 2023
5.0
Every Module works fine without any error.
Verified Purchase
Helpful 2
Comment 0

w***r

Singapore

October 19, 2023
5.0
The connect does look good. We appreciate your ability to get what we need and how capable your company is.
Verified Purchase
Helpful 3
Comment 0

R***d

Australia

June 13, 2023
5.0
Wow, thank you so much! Your customer service has been simply the best from the beginning!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed