FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.
This picture is about 4KDVIUF.

4K DVI KVM USB2.0 Extender Set with Audio and EDID via Single LC Fiber for 10km

#93419
#93419

10 Gbps BIDI LC Single Mode Fiber 4K DVI KVM 10KM

629,00 € (Excl. VAT)
FS P/N: 4KDVIUF
748,51 € (Incl. VAT)
FS P/N: 4KDVIUF
18 Sold
5 Reviews
10 Questions
Available for back order, Get It By May 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
Specifications
Features
Q&A
Reviews
Resources

3840x 2160@30Hz DVI KVM Extender via Fiber to 10km

4K@30Hz DVI Extender is a compact and high-performance solution which provides remote KVM (USB keyboard, USB mouse and 4K x 2K UHD DVI monitor), DVI and audio signals access to a USB computer up to 10KM away via a simplex LC fiber optic cable. Each KVM extender consists of a local unit that connects to a computer, and a remote unit that connects to a keyboard, monitor and mouse.The Transmitter and Receiver are plug-and-play, and work without any set-up. Compact enclosures are easy to install and can be hidden away.

Specifications
Max Resolution
3840x 2160@30Hz
Total Data Rate
10Gbps
Signal Type
DVI
Wavelength
1310nm/1550nm
Video Input Connector
(1) DVI Type A 19-pin Female
Connectors
BIDI LC
Operating Distance
10km@SM fiber
Dimensions (HxWxD)
5.1"x3.1" x1.1"(130x79x28mm)
Working Temperature
-40°C~60°C
Relative Humidity
0%~95% (Non-condensing)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

High Availability and Friendly Design

High-impact Alufer enclosure with Vents protects the insides and offers excellent heat dissipation further enhances durability for dependable performance and Long life.

Professional Grade for 4K DVI HD Video Extender

The 4KDVIUF features a premium video extender, designed and manufactured by FS. Enjoy bright, clear video with accurate color rendition and sharpness, even when long distance transmission.

Integrated Easily into 4K Environments

It is ideal for a wide range of applications requiring long distance transmission of high resolution content with the highest quality. Plug-in-play installation, no software installation or hardware setup is required.

Specifications

3840x 2160@30Hz DVI KVM Extender via Fiber to 10km

4K@30Hz DVI Extender is a compact and high-performance solution which provides remote KVM (USB keyboard, USB mouse and 4K x 2K UHD DVI monitor), DVI and audio signals access to a USB computer up to 10KM away via a simplex LC fiber optic cable. Each KVM extender consists of a local unit that connects to a computer, and a remote unit that connects to a keyboard, monitor and mouse.The Transmitter and Receiver are plug-and-play, and work without any set-up. Compact enclosures are easy to install and can be hidden away.

Specifications
Max Resolution
3840x 2160@30Hz
Total Data Rate
10Gbps
Signal Type
DVI
Wavelength
1310nm/1550nm
Video Input Connector
(1) DVI Type A 19-pin Female
Connectors
BIDI LC
Operating Distance
10km@SM fiber
Dimensions (HxWxD)
5.1"x3.1" x1.1"(130x79x28mm)
Working Temperature
-40°C~60°C
Relative Humidity
0%~95% (Non-condensing)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
High Availability and Friendly Design

High-impact Alufer enclosure with Vents protects the insides and offers excellent heat dissipation further enhances durability for dependable performance and Long life.

Professional Grade for 4K DVI HD Video Extender

The 4KDVIUF features a premium video extender, designed and manufactured by FS. Enjoy bright, clear video with accurate color rendition and sharpness, even when long distance transmission.

Integrated Easily into 4K Environments

It is ideal for a wide range of applications requiring long distance transmission of high resolution content with the highest quality. Plug-in-play installation, no software installation or hardware setup is required.

Questions & Answers

Customer Reviews

Resources

629,00 € (Excl. VAT)

748,51 € (Incl. VAT)

Available for back order