FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP28-25G-BX.
This picture is about SFP28-25G-BX.
This picture is about SFP28-25G-BX.
This picture is about SFP28-25G-BX.
This picture is about SFP28-25G-BX.
This picture is about SFP28-25G-BX.
This picture is about SFP28-25G-BX.
This picture is about SFP28-25G-BX.
This picture is about SFP28-25G-BX.
This picture is about SFP28-25G-BX.
This picture is about SFP28-25G-BX.
This picture is about SFP28-25G-BX.

Generic Compatible SFP28 25GBASE-U BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module

Hot #85128
Hot #85128

Macom DFB ≤1W BIDI Simplex LC SMF

89,00 € (Excl. VAT)
FS P/N: SFP28-25G-BX
105,91 € (Incl. VAT)
FS P/N: SFP28-25G-BX
1.4K Sold
4 Reviews
9 Questions
211 in DE Warehouse, Get it by May 8, 2024
15 in Global Warehouse, Get it by May 20, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 25GBASE SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1270nm-TX/1330nm-RX, 10km, LC, DOM)

The Generic compatible SFP28 transceiver provides 25GBase-BX throughput up to 10km over single mode fiber (SMF) using a wavelength of 1270nm-TX/1330nm-RX via an LC simplex connector.This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.

Specifications
Part Number
SFP28-25G-BX
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
PIN
TX Power
-2~4dBm
Receiver Sensitivity
<-13dBm
Powerbudget
11dB
Receiver Overload
2dBm
Power Consumption
≤1W
Extinction Ratio
3.5dB
CDR
TX and RX
FEC Function
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

25G Connectivity with Direct Connect Cabling
See more
25G Connectivity with Direct Connect Cabling
View products
25G Connectivity with NIC
View products
Leaf-spine Connections
View products
25G Structured Cabling Connections
View products

Features

25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-0~70°C
Specifications

Generic Compatible 25GBASE SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1270nm-TX/1330nm-RX, 10km, LC, DOM)

The Generic compatible SFP28 transceiver provides 25GBase-BX throughput up to 10km over single mode fiber (SMF) using a wavelength of 1270nm-TX/1330nm-RX via an LC simplex connector.This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.

Specifications
Part Number
SFP28-25G-BX
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
PIN
TX Power
-2~4dBm
Receiver Sensitivity
<-13dBm
Powerbudget
11dB
Receiver Overload
2dBm
Power Consumption
≤1W
Extinction Ratio
3.5dB
CDR
TX and RX
FEC Function
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
25G Connectivity with Direct Connect Cabling
See more
25G Connectivity with Direct Connect Cabling
View products
25G Connectivity with NIC
View products
Leaf-spine Connections
View products
25G Structured Cabling Connections
View products
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-0~70°C

Questions & Answers

Customer Reviews

Resources

89,00 € (Excl. VAT)

105,91 € (Incl. VAT)

211 in DE Warehouse
15 in Global Warehouse