FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about BAP-IP67LC-IP67LC-FS.
This picture is about BAP-IP67LC-IP67LC-FS.
This picture is about BAP-IP67LC-IP67LC-FS.
This picture is about BAP-IP67LC-IP67LC-FS.
This picture is about BAP-IP67LC-IP67LC-FS.
This picture is about BAP-IP67LC-IP67LC-FS.

IP67 LC UPC OS2 Single Mode Bulkhead Adapter/Mating Sleeve with Dust Cap

#78583
#78583

Plastic Zirconia Sleeve ≤0.3dB

36,00 € (Excl. VAT)
FS P/N: BAP-IP67LC-IP67LC-FS
42,84 € (Incl. VAT)
FS P/N: BAP-IP67LC-IP67LC-FS
1.9K Sold
2 Reviews
10 Questions
50 Back in stock, Recently Get It By Jun 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

IP67 LC Bulkhead Adapter/Mating Sleeve with Dust Cap

The IP67 LC Bulkhead Adapter is intended for bulkhead installation. Connecting with single mode fiber and multimode fiber, the adapter is designed to be durable and provide reliable mechanical mating of cable assemblies in harsh/outdoor environments. Therefore, it is the ideal choice for a low-cost and easy solution in Industrial, Fiber to the Antenna (FTTA), or any other harsh environmental applications.

The dust cap protects ruggedized patch cords from exposure to elements or accidental damage when not in use.

Specifications
Connector Type
LC-LC
Body Style
Duplex
Color
Black
IP Rating
IP67
Insertion Loss
≤0.3dB
Flammability Rate
UL94-V2
Operating Temperature
-40°C to 80°C
Storage Temperature
-40°C to 80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

IP67 LC Bulkhead Adapter Characteristics
IP67 LC adapter protects the product against intrusion, dust, water, accidental contacts, etc.
New Line of IP67 Connector
It meets IP67 standards & applications in harsh environments.
Simple Bayonet Locking System
Bayonet-style mechanical latch provides easy installation and removal.
Zirconia Ceramic Sleeve
≤0.3dB low insertion loss with high-precision alignment.
Specifications

IP67 LC Bulkhead Adapter/Mating Sleeve with Dust Cap

The IP67 LC Bulkhead Adapter is intended for bulkhead installation. Connecting with single mode fiber and multimode fiber, the adapter is designed to be durable and provide reliable mechanical mating of cable assemblies in harsh/outdoor environments. Therefore, it is the ideal choice for a low-cost and easy solution in Industrial, Fiber to the Antenna (FTTA), or any other harsh environmental applications.

The dust cap protects ruggedized patch cords from exposure to elements or accidental damage when not in use.

Specifications
Connector Type
LC-LC
Body Style
Duplex
Color
Black
IP Rating
IP67
Insertion Loss
≤0.3dB
Flammability Rate
UL94-V2
Operating Temperature
-40°C to 80°C
Storage Temperature
-40°C to 80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
IP67 LC Bulkhead Adapter Characteristics
IP67 LC adapter protects the product against intrusion, dust, water, accidental contacts, etc.
New Line of IP67 Connector
It meets IP67 standards & applications in harsh environments.
Simple Bayonet Locking System
Bayonet-style mechanical latch provides easy installation and removal.
Zirconia Ceramic Sleeve
≤0.3dB low insertion loss with high-precision alignment.

Questions & Answers

Customer Reviews

Resources

36,00 € (Excl. VAT)

42,84 € (Incl. VAT)

50 Back in stock