FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.
This picture is about FOT-FS.

Customized 9/125μm Single-mode Low Reflection Fiber Optic Terminator Connector

#76879
#76879

LC SC FC ST MU OS2

12,00 € (Excl. VAT)
FS P/N: FOT-FS
14,28 € (Incl. VAT)
FS P/N: FOT-FS
1.4K Sold
2 Reviews
5 Questions
Connector:
LC
Polish Type:
UPC
Available for back order, Get It By May 23, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Q&A
Reviews

Fiber Optic Terminator Connector

Optical Terminators are functional devices using Metal-lon Doped fibers. These products prevent the reflection of light that are present at open end systems. Fiber optic terminator can terminate unused fiber connector ports in fiber optic systems. Fiber optic terminators are passive components that absorb light coming from unterminated connector plugs. By minimizing the reflected power, the terminator can reduce signal degradation in digital and analog systems.

Specifications
Return Loss
≥50 dB (UPC)
≥60 dB (APC)
Connector Type
LC/SC/FC/ST/MU
Polish Type
UPC/APC
Fiber Type
SM (9/125μm)
Temperature Cycling
-20 to -80°C (-4 to -112°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

Fiber Optic Terminator Connector

Optical Terminators are functional devices using Metal-lon Doped fibers. These products prevent the reflection of light that are present at open end systems. Fiber optic terminator can terminate unused fiber connector ports in fiber optic systems. Fiber optic terminators are passive components that absorb light coming from unterminated connector plugs. By minimizing the reflected power, the terminator can reduce signal degradation in digital and analog systems.

Specifications
Return Loss
≥50 dB (UPC)
≥60 dB (APC)
Connector Type
LC/SC/FC/ST/MU
Polish Type
UPC/APC
Fiber Type
SM (9/125μm)
Temperature Cycling
-20 to -80°C (-4 to -112°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

12,00 € (Excl. VAT)

14,28 € (Incl. VAT)

Available for back order