FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about BC45-6.5.
This picture is about BC45-6.5.
This picture is about BC45-6.5.
This picture is about BC45-6.5.
This picture is about BC45-6.5.
This picture is about BC45-6.5.
This picture is about BC45-6.5.
This picture is about BC45-6.5.
This picture is about BC45-6.5.
This picture is about BC45-6.5.
This picture is about BC45-6.5.
This picture is about BC45-6.5.

Cat6 RJ45 Strain Relief Boots, 6.0-6.5mm OD for Cat6 UTP 23~24AWG, F/UTP 26AWG Ethernet Network Cable, Transparent, 50PCS/Pack

#76459
#76459

Cat6 UTP 23-24AWG & F/UTP 26AWG Laptop PC Server Router

3,90 € (Excl. VAT)
FS P/N: BC45-6.5
4,64 € (Incl. VAT)
FS P/N: BC45-6.5
1.8K Sold
3 Reviews
3 Questions
53 In DE Warehouse, Get It By May 2, 2024
27 In Global Warehouse, Get It By May 15, 2024
60 Back in stock, Recently Get It By May 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews

RJ45 Snagless Boot Cover for Solid Cables, Multipack (50/Pack)

This Strain Relief Boots are necessities that can protect the network cable connectors you make. When the cable is bent, the boots can effectively control the bending amplitude and extend the service life of the network cable. The boots is waterproof, and it can also prevent dust from entering to avoid affecting the use. And it can fit well with cat6 UTP cables with outer diameters from 6.0mm to 6.5mm.

Specifications
Connector Type
RJ-45
Cable Type
Cat6 UTP 23-24AWG & F/UTP 26AWG
Cable Outer Diameter (mm)
6.0-6.5
Compatible Devices
Laptop,PC,Server,Router
Package
50pcs/pack
Color
Transparent
Housing Material
Plastic
Approvals
RoHS Compliant
Length
27mm
Weight
1.7-1.9g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

RJ45 Snagless Boot Cover

Sleek design RJ45 boots offer exceptional protection to patch cables

It can effectively prevent dust and water into the connectors

Fit for Cat6 UTP solid cables with outer diameters from 6.0mm to 6.5mm

High Performance Cat6 Unshielded Boot Cover Details

Perfect Design for Cable Application

The structure of the grid is conducive to fixed crystal head. Tail ring design to prevent cable rubber leakage.

Blue and Transparent are Available

Choose boot covers according to the color of your patch cables, the transparent are suitable for any color.

RJ45 Modular Protector

Protect the modular release tab on your network cable from breaking off, prolonging the service life of the modular and cable.

Specifications

RJ45 Snagless Boot Cover for Solid Cables, Multipack (50/Pack)

This Strain Relief Boots are necessities that can protect the network cable connectors you make. When the cable is bent, the boots can effectively control the bending amplitude and extend the service life of the network cable. The boots is waterproof, and it can also prevent dust from entering to avoid affecting the use. And it can fit well with cat6 UTP cables with outer diameters from 6.0mm to 6.5mm.

Specifications
Connector Type
RJ-45
Cable Type
Cat6 UTP 23-24AWG & F/UTP 26AWG
Cable Outer Diameter (mm)
6.0-6.5
Compatible Devices
Laptop,PC,Server,Router
Package
50pcs/pack
Color
Transparent
Housing Material
Plastic
Approvals
RoHS Compliant
Length
27mm
Weight
1.7-1.9g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
RJ45 Snagless Boot Cover

Sleek design RJ45 boots offer exceptional protection to patch cables

It can effectively prevent dust and water into the connectors

Fit for Cat6 UTP solid cables with outer diameters from 6.0mm to 6.5mm

High Performance Cat6 Unshielded Boot Cover Details

Perfect Design for Cable Application

The structure of the grid is conducive to fixed crystal head. Tail ring design to prevent cable rubber leakage.

Blue and Transparent are Available

Choose boot covers according to the color of your patch cables, the transparent are suitable for any color.

RJ45 Modular Protector

Protect the modular release tab on your network cable from breaking off, prolonging the service life of the modular and cable.

Questions & Answers

Customer Reviews

3,90 € (Excl. VAT)

4,64 € (Incl. VAT)

53 In DE Warehouse
27 In Global Warehouse