FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AT-M-LCU.
This picture is about AT-M-LCU.
This picture is about AT-M-LCU.
This picture is about AT-M-LCU.
This picture is about AT-M-LCU.
This picture is about AT-M-LCU.
This picture is about AT-M-LCU.
This picture is about AT-M-LCU.
This picture is about AT-M-LCU.
This picture is about AT-M-LCU.
This picture is about AT-M-LCU.
This picture is about AT-M-LCU.

LC/UPC Singlemode Fixed Fiber Optic Attenuator, Male-Female, 1dB (10pcs/Pack)

#76119
#76119

Male to Female 1260nm-1620nm Material-ion Doped Fiber Precision Polishing

32,00 € (Excl. VAT)
FS P/N: AT-M-LCU
38,08 € (Incl. VAT)
FS P/N: AT-M-LCU
1.8K Sold
74 Reviews
11 Questions
71 in DE Warehouse, Get it by May 9, 2024
35 in Global Warehouse, Get it by May 20, 2024
46 in Transit, Get it by Jun 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

1dB LC/UPC Male to Female Singlemode Fiber Attenuator, Fixed Type

As optical passive devices, FS attenuators are mainly used in fiber optic to debug optical power performance & optical instrument calibration correction & fiber signal attenuation to ensure the optical power in a stable and desired level in the link without any changes on its original transmission wave.

Specifications
Fiber Connector
LC/UPC
Ferrule Type
Zirconia Ceramic
Connector Gender
Fixed Male to Female
Transfer Mode
Singlemode
Attenuation
1dB
Operating Wavelength(nm)
1260~1620(SM)
Attenuation Accuracy
±0.5dB
Return Loss
≥50dB
Polarization Dependent Loss
≤0.2dB
Max Optical Input Power
200mW
Durability
500 times
Humidity
95%RH
Operating Temperature Range
-40 to 75°C (-40 to 167°F)
Storage Temperature Range
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Signal Attenuation Provides Optical Transmission Security

Fiber optic attenuators can reduce the power level of an optical signal. They are often combined with an active system component to maintain a desired signal strength in fiber network.

Zirconia Ceramic Ferrule

Precision polishing for reduced back reflection

Protective Dust Cap

Prevent the attenuator from dust and keep it clean

Plastic Material Clip

Allow for easy snap-in installation without tools

Guarantee Long-range Transmission with Accurate Attenuation

The attenuators are built with metal-ion doped optical fiber which can provide stable 1dB attenuation levels as to prevent optical overload at the receiver.

A Variety of Applications in Fiber Optic Communication Systems

Fiber optic attenuators are usually used to test the power level margins in a fiber optic communication system, and properly match transmitter and receiver optical signal levels.

Fiber Connector
SC/APC
FC/UPC
LC/UPC
Transfer Mode
Singlemode
Singlemode
Singlemode
Attenuation
3dB
2dB
1dB
Operating Wavelength(nm)
1260~1620(SM)
1260~1620(SM)
1260~1620(SM)
Return Loss
≥60dB
≥45dB
≥50dB
Durability
500 times
500 times
Specifications

1dB LC/UPC Male to Female Singlemode Fiber Attenuator, Fixed Type

As optical passive devices, FS attenuators are mainly used in fiber optic to debug optical power performance & optical instrument calibration correction & fiber signal attenuation to ensure the optical power in a stable and desired level in the link without any changes on its original transmission wave.

Specifications
Fiber Connector
LC/UPC
Ferrule Type
Zirconia Ceramic
Connector Gender
Fixed Male to Female
Transfer Mode
Singlemode
Attenuation
1dB
Operating Wavelength(nm)
1260~1620(SM)
Attenuation Accuracy
±0.5dB
Return Loss
≥50dB
Polarization Dependent Loss
≤0.2dB
Max Optical Input Power
200mW
Durability
500 times
Humidity
95%RH
Operating Temperature Range
-40 to 75°C (-40 to 167°F)
Storage Temperature Range
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Signal Attenuation Provides Optical Transmission Security

Fiber optic attenuators can reduce the power level of an optical signal. They are often combined with an active system component to maintain a desired signal strength in fiber network.

Zirconia Ceramic Ferrule

Precision polishing for reduced back reflection

Protective Dust Cap

Prevent the attenuator from dust and keep it clean

Plastic Material Clip

Allow for easy snap-in installation without tools

Guarantee Long-range Transmission with Accurate Attenuation

The attenuators are built with metal-ion doped optical fiber which can provide stable 1dB attenuation levels as to prevent optical overload at the receiver.

A Variety of Applications in Fiber Optic Communication Systems

Fiber optic attenuators are usually used to test the power level margins in a fiber optic communication system, and properly match transmitter and receiver optical signal levels.

Fiber Connector
SC/APC
FC/UPC
LC/UPC
Transfer Mode
Singlemode
Singlemode
Singlemode
Attenuation
3dB
2dB
1dB
Operating Wavelength(nm)
1260~1620(SM)
1260~1620(SM)
1260~1620(SM)
Return Loss
≥60dB
≥45dB
≥50dB
Durability
500 times
500 times

Questions & Answers

Customer Reviews

Resources

32,00 € (Excl. VAT)

38,08 € (Incl. VAT)

71 in DE Warehouse
35 in Global Warehouse