FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PDLC14C13-15A.
This picture is about PDLC14C13-15A.
This picture is about PDLC14C13-15A.
This picture is about PDLC14C13-15A.
This picture is about PDLC14C13-15A.
This picture is about PDLC14C13-15A.
This picture is about PDLC14C13-15A.
This picture is about PDLC14C13-15A.

6ft (1.8m) Dual Locking IEC60320 C14 to C13 14AWG 250V/15A Power Extension Cord, Black

#76052
#76052
13,00 € (Excl. VAT)
FS P/N: PDLC14C13-15A
15,47 € (Incl. VAT)
FS P/N: PDLC14C13-15A
303 Sold
1 Review
0 Question
34 in DE Warehouse, Get it by May 8, 2024
133 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

6ft (1.8m) Dual Locking IEC60320 C14 to C13 14AWG 250V/15A Power Extension Cord, Black

FS.COM's line of AC power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.

Specifications
Male
Locking C14
Female
Locking C13
Length
6ft (1.8m)
Color
Black
Gauge
14AWG
Cable Outer Diameter
9.5 ± 0.2mm
Voltage
250V
Amperage
15A
Jacket
SJT (PVC material)
Jacket Temp.Rating
105°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Dual Locking IEC60320 C14 to C13 Power Extension Cord

Locking C14 male can plug in PDUs with built-in locking receptacles, and C13 female with universal lock can mate with all standard IT equipments.

Excellent Conductive Performance

Apply oxygen-free copper conductor with low resistance, which pledges fast conductivity and stable transmission. Environmental PVC insulation and jacket protect the inner conductor from external conditions.

Workmanship of Power Cords

The power cords from FS.com apply precision casting technology to keep high productive efficiency and quality, according with the color harmoniously in the meanwhile.

Nickel plated copper 3-pin plug, which is safe and has better conductivity.

Plays an important role in fixing hardware and pluging stablely.

Specifications

6ft (1.8m) Dual Locking IEC60320 C14 to C13 14AWG 250V/15A Power Extension Cord, Black

FS.COM's line of AC power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.

Specifications
Male
Locking C14
Female
Locking C13
Length
6ft (1.8m)
Color
Black
Gauge
14AWG
Cable Outer Diameter
9.5 ± 0.2mm
Voltage
250V
Amperage
15A
Jacket
SJT (PVC material)
Jacket Temp.Rating
105°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Dual Locking IEC60320 C14 to C13 Power Extension Cord

Locking C14 male can plug in PDUs with built-in locking receptacles, and C13 female with universal lock can mate with all standard IT equipments.

Excellent Conductive Performance

Apply oxygen-free copper conductor with low resistance, which pledges fast conductivity and stable transmission. Environmental PVC insulation and jacket protect the inner conductor from external conditions.

Workmanship of Power Cords

The power cords from FS.com apply precision casting technology to keep high productive efficiency and quality, according with the color harmoniously in the meanwhile.

Nickel plated copper 3-pin plug, which is safe and has better conductivity.

Plays an important role in fixing hardware and pluging stablely.

Questions & Answers

Customer Reviews

Resources

13,00 € (Excl. VAT)

15,47 € (Incl. VAT)

34 in DE Warehouse
133 in Global Warehouse