Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Click to open expanded view
Customized SFP 1000BASE-SX 1310nm 2km DOM Duplex LC SMF/MMF Optical Transceiver Module
#75806
#75806
13,00 € (Excl. VAT)
FS P/N: SFP1G-SX-3115,47 € (Incl. VAT)
FS P/N: SFP1G-SX-31
2.9K Sold
41 Reviews
10 Questions
Compatible Brands:
Aruba
Device Number:
Label Service:
34 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
Solution Design
5-Year Warranty
Specifications
Features
Q&A
Reviews
Resources
1000BASE-SX SFP Transceiver Module (MMF, 1310nm, 2km, LC, DOM)
Specifications
Part Number
SFP1G-SX-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1310nm
Max Cable Distance
2km @ SMF
550m @ MMF
550m @ MMF
Connector
Duplex LC
Optical Components
FP 1310nm
Media
SMF/MMF
DOM Support
Yes
TX Power
-9.5 ~ - 3dBm
Receiver Sensitivity
< -17dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472 MSA Compliant, IEEE 802.3ah-2004
The maximum transmission distance is 2KM@SMF 550m@MMF
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications
1000BASE-SX SFP Transceiver Module (MMF, 1310nm, 2km, LC, DOM)
Specifications
Part Number
SFP1G-SX-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1310nm
Max Cable Distance
2km @ SMF
550m @ MMF
550m @ MMF
Connector
Duplex LC
Optical Components
FP 1310nm
Media
SMF/MMF
DOM Support
Yes
TX Power
-9.5 ~ - 3dBm
Receiver Sensitivity
< -17dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472 MSA Compliant, IEEE 802.3ah-2004
The maximum transmission distance is 2KM@SMF 550m@MMF
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Customer Reviews
Resources
13,00 € (Excl. VAT)
15,47 € (Incl. VAT)
34 In Global Warehouse