Click to open expanded view
Generic Compatible XFP 10G CWDM 1570nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#75647
#75647
469,00 € (Excl. VAT)
FS P/N: CWDM-XFP10G-40M558,11 € (Incl. VAT)
FS P/N: CWDM-XFP10G-40M
59 Sold
0 Review
2 Questions
Wavelength:
Available for back order, Get It By May 30, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
10G CWDM XFP Transceiver Module (SMF, 1570nm, 40km, LC, DOM)
Specifications
Part Number
CWDM-XFP10G-40M
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1570nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML CWDM
Media
SMF
DOM Support
Yes
TX Power
-0.9~4.0dBm
Receiver Sensitivity
< -15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
10G CWDM XFP Transceiver Module (SMF, 1570nm, 40km, LC, DOM)
Specifications
Part Number
CWDM-XFP10G-40M
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1570nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML CWDM
Media
SMF
DOM Support
Yes
TX Power
-0.9~4.0dBm
Receiver Sensitivity
< -15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
469,00 € (Excl. VAT)
558,11 € (Incl. VAT)
Available for back order